IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments UCC28911 | Demoboard TIDA-010062

1-kW, 80 Plus Titanium, GaN CCM Totem Pole Bridgeless PFC and Half-Bridge LLC Reference Design

Overview

TopologyFlyback Converter
Input voltage100-230 V
Output 1385 V
IC revision1

Description

This reference design is a digitally controlled, compact 1-kW AC/DC power supply design for server power supply unit (PSU) and telecom rectifier applications. The highly efficient design supports two main power stages, including a front-end continuous conduction mode (CCM) totem-pole bridgeless power factor correction (PFC) stage. The PFC stage features LMG341x GaN FET with integrated driver to provide enhanced efficiency across a wide load range and meet 80 plus titanium requirements. The design also supports a half-bridge LLC isolated DC/DC stage to achieve a +12-V dc output at 1-kW. Two control cards use C2000™ Piccolo™ microcontrollers to control both power stages.

Features

  • 80 Plus Titanium efficiency, η=>95% @ 20%-100% load
  • CCM GaN based totem pole bridgeless PFC stage with >99% peak efficiency, enabled by LMG341x GaN FET with integrated driver
  • Half-bridge Si MOSFET LLC stage with >98% peak efficiency
  • Fast load transient, Vo change within 300mV @ 2.5A/us slew rate
  • Low iTHD, <10%@10% load, <5% @ 20% load, <2% @ >50% load
  • Power density 41W/in3, 38-mm by 66-mm by 160-mm

Typical applications

  • Industrial AC-DC
  • Merchant telecom rectifiers / Merchant network & server PSU

Products

Order Code Data­sheet Simu­lation Downloads Product seriesApplicationCSafety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
PackagingVINVOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
Vaux
(V)
fswitch
(kHz)
NPRI : NSEC : NAUXISAT
(A)
SizeIRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
fres
(MHz)
V
(V)
Endurance
(h)
IRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Ø D
(mm)
IR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples
890324025027CSSPEC
8 files WCAP-FTX2 Film Capacitors Across the mains220 nF X2 180 0.130 GΩ -40 °C up to +105 °C 15 Carton Pitch 15 mm 275 18 6 11.5 Boxed THT
890334025039CSSPEC
8 files WCAP-FTXX Film Capacitors Across the mains470 nF X2 220 0.121.28 GΩ -40 °C up to +105 °C 15 Carton Pitch 15 mm 310 18 8 14 Boxed THT
7448031002SPEC
9 files WE-CMBNC Common Mode Power Line Choke Nanocrystalline M 10 2 6.3 300 2100 Nanocrystalline 24 17 25 THT
74438323100SPEC
8 files WE-MAPI SMT Power Inductor 1.35 2510 0.9 1.7 733 25 80 0.6 0.01 843 2.5 2 1 SMT
860160378040SPEC
7 files WCAP-ATLL Aluminum Electrolytic Capacitors3300 µF -55 °C up to +105 °C 5 Ammopack 7000 2562 528 16 13 16 30
750344367SPEC
3 files MID-OLTI Offline Flyback Transformers for Texas Instruments 380 - 400 V (DC) 18 0.1 6 0.9 12 110 16:2:1:2 0.3 EE16/7/5 1.6 3750 17.5 20 14 THT
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesApplicationCSafety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
PackagingVINVOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
Vaux
(V)
fswitch
(kHz)
NPRI : NSEC : NAUXISAT
(A)
SizeIRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
fres
(MHz)
V
(V)
Endurance
(h)
IRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Ø D
(mm)
IR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples