Topology | Flyback Converter |
Input voltage | 90-265 V |
Output 1 | 5 V / 0.5 A |
Output 2 | 12 V / 0.5 A |
IC revision | E1 |
The TIDA-00618 reference design is a Primary Side Regulation switcher which provides isolated dual outputs, 5V and 12V rails, with DC stacking of the secondaries to provide output voltage regulation that is equivalent to op-to-coupler based solution.Low system parts count and built in advanced protection features result in a cost-effective solution with an average efficiency of nearly 75% at 230V
Order Code | Datasheet | Simulation | Downloads | Product series | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | Vaux (V) | fswitch (kHz) | L (µH) | NPRI : NSEC : NAUX | ISAT (A) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | IR (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
750315146 | SPEC | 4 files | MID-OLTI Offline Flyback Transformers for Texas Instruments | 85 - 265 V (AC) | 5 | 0.5 | 7 | 0.5 | 17 | 115 | 750 | 15.83:1.17:1:3 | 1 | 2750 | 19 | 18.5 | 13 | THT | EPC17 | – | – | – | – | |||
7447462471 | SPEC | 8 files | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | – | 470 | – | 0.4 | – | 6 | 6 | 8.5 | THT | 5075 | 0.35 | 2.4 | 3.4 | Heat Shrinking Tube |
Order Code | Datasheet | Simulation | |
---|---|---|---|
750315146 | SPEC | ||
7447462471 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | Vaux (V) | fswitch (kHz) | L (µH) | NPRI : NSEC : NAUX | ISAT (A) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | IR (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|