Topology | Flyback Converter |
Input voltage | 85-264 V |
Output 1 | 12 V / 0.35 A |
IC revision | B |
The UCC28910 and UCC28911 are high-voltage flyback switchers that provide output voltage and current regulation without the use of an optical coupler. Both devices incorporate a 700-V power FET and a controller that process operating information from the flyback auxiliary winding and power FET to provide a precise output voltage and current control. The integrated high-voltage current source for startup that is switched off during device operation, and the controller current consumption is dynamically adjusted with load. Both enable the very low stand-by power consumption.
Constant-Voltage (CV) and Constant-Current (CC) Output Regulation Without Optical-Coupler±5% Output Voltage Regulation Accuracy±5% Output Current Regulation With AC Line and Primary Inductance Tolerance Compensation700-V Start-Up and Smart Power Management Enables <30-mW Standby Power115-kHz Maximum Switching Frequency Design for High-Power DensityValley Switching and Frequency Dithering to Ease EMI ComplianceThermal Shut DownLow Line and Output Over-Voltage Protection
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
744741102 | SPEC | 8 files | WE-TI Radial Leaded Wire Wound Inductor | 1000 | 0.29 | 0.3 | 6 | 2.7 | Heat Shrinking Tube | |||
750871035 | SPEC | 4 files | Transformer | 2000 | – | 0.36 | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|