IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments UCC28910D | Demoboard PMP9742

108VAC-305VAC Input, 3.6V/5mA Flyback Reference Design

Overview

TopologyFlyback Converter
Input voltage108-305 V
Output 13.6 V / 0 A

Description

This low power flyback supply is designed to minimize the total input current while supplying a low power 3.6V/5mA output. The output is functionally isolated from the input, but not for safety. The physical size is minimized by using the UCC28910 controller with integrated high-voltage MOSFET and primary-side regulation

Features

Less than 500µA input current for loads less than 4mAWide 108-305VAC input rangeSmall form factor (25mm x 18mm x 20mm)Function isolationTest report availableREMARK: BOM AND SchematiC is added

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(A)
Vaux
(V)
fswitch
(kHz)
L
(mH)
NPRI : NSEC : NAUXISAT
(mA)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples
750314848SPEC
4 files MID-OLTI Offline Flyback Transformers for Texas Instruments 108 - 305 V (AC) 3.6 0.1 10 100 4 10:1:3 100 500 9.78 9.14 10.54 SMT EP7
Order Code Data­sheet Simu­lation
750314848SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(A)
Vaux
(V)
fswitch
(kHz)
L
(mH)
NPRI : NSEC : NAUXISAT
(mA)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples