IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments UCC28910D | Demoboard PMP8583

Universal Input to 12.2V @ 500mA Non-Isolated Quasi-Resonant Flyback Reference Design

Overview

TopologyFlyback Converter
Input voltage90-265 V
Output 112.2 V / 0.5 A
IC revisionB

Description

The PMP8583 is a non-isolated quasi-resonant flyback, which converts the universal input mains to 12.2V, and is limited to 0.5A. The controller UCC28910 has an internal Mosfet that is rated at 700V.

Products

Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(A)
fswitch
(kHz)
L
(mH)
NPRI : NSEC : NAUXISAT
(mA)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples
750313829SPEC
4 files MID-OLTI Offline Flyback Transformers for Texas Instruments 195 - 265 V (AC) 12 0.42 100 1.59 6.25:1 600 1875 13.46 17.75 12.7 SMT EP13
Order Code Data­sheet Simu­lation
750313829SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(A)
fswitch
(kHz)
L
(mH)
NPRI : NSEC : NAUXISAT
(mA)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples