Topology | Flyback Converter |
Input voltage | 120-375 V |
Switching frequency | 105-125 kHz |
Output 1 | 5 V / 1.2 A |
IC revision | Version control disabled |
The UCC28910 and UCC28911 are high-voltage flyback switchers that provide output voltage and current regulation without the use of an optical coupler. Both devices incorporate a 700-V power FET and a controller that process operating information from the flyback auxiliary winding and power FET to provide a precise output voltage and current control. The integrated high-voltage current source for startup that is switched off during device operation, and the controller current consumption is dynamically adjusted with load. Both enable the very low stand-by power consumption.
Constant-Voltage (CV) and Constant-Current (CC) Output Regulation Without Optical-Coupler±5% Output Voltage Regulation Accuracy±5% Output Current Regulation With AC Line and Primary Inductance Tolerance Compensation700-V Start-Up and Smart Power Management Enables <30-mW Standby Power115-kHz Maximum Switching Frequency Design for High-Power DensityValley Switching and Frequency Dithering to Ease EMI ComplianceThermal Shut DownLow Line and Output Over-Voltage Protection
Order Code | Datasheet | Simulation | Downloads | Product series | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | fswitch (kHz) | L (mH) | NPRI : NSEC : NAUX | ISAT (mA) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | IR (A) | RDC max. (Ω) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
750313739 | SPEC | 4 files | MID-OLTI Offline Flyback Transformers for Texas Instruments | 85 - 265 V (AC) | 5 | 1.2 | 17 | 115 | 1.1 | 16.5:1:3.5 | 650 | 4500 | 20.32 | 24.38 | 16 | THT | EE16/8/5 | – | – | – | |||
750841012 | SPEC | 5 files | MID-OLTI Offline Flyback Transformers for Texas Instruments | 85 - 265 V (AC) | 5 | 1.2 | 12 | 70 | 1.66 | 16.875:1:2.25 | – | 3000 | 16.9 | 19.5 | 13.31 | THT | EE16/7/5 | – | – | – | |||
768772102 | SPEC | 8 files | WE-TI HV Radial Leaded Wire Wound Inductor (High Voltage) | – | – | – | – | – | 1 | – | 550 | – | 7.8 | 7.8 | 9.5 | THT | 8095 | 0.5 | 2.08 | 1.8 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | fswitch (kHz) | L (mH) | NPRI : NSEC : NAUX | ISAT (mA) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | IR (A) | RDC max. (Ω) | fres (MHz) | Samples |
---|