Topology | LLC Resonant Converter |
Order Code | Datasheet | Simulation | Downloads | Product series | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | VIN | VOut1 (V) | IOut1 (mA) | Vaux (V) | fswitch (kHz) | NPRI : NSEC : NAUX | ISAT (mA) | Size | Tol. C | Operating Temperature | DF (%) | Ceramic Type | Fl (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
890334025039CS | SPEC | 8 files | WCAP-FTXX Film Capacitors | Across the mains | 470 nF | X2 | 220 | 0.1 | 21.28 GΩ | -40 °C up to +105 °C | 15 | Carton | – | – | – | – | – | – | – | Pitch 15 mm | ±10% | -40 °C up to +105 °C | – | – | – | – | – | – | 310 | – | – | 18 | 8 | 14 | Boxed THT | |||
744824310 | SPEC | 9 files | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | – | L | – | -40 °C up to +125 °C | – | – | – | 3 | 10 | 105 | 250 | 1500 | MnZn | 27.5 | 18.5 | 33 | THT | |||
7447076 | SPEC | – | 6 files | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | 6.1 | 0.15 | – | – | – | – | 27.5 | 13.6 | – | – | ||
885012206048 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | – | 220 nF | – | – | – | 2.3 GΩ | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | 0603 | ±10% | -55 °C up to +125 °C | 5 | X7R Class II | 0.4 | – | – | – | 16 | – | – | 1.6 | 0.8 | 0.8 | – | |||
750316711 | SPEC | 4 files | MID-OLTI Offline Flyback Transformers for Texas Instruments | – | – | – | – | – | – | – | – | Tray | 78 - 325 V (AC) | 13 | 100 | 13 | 90 | 7 : 1 : 1 | 640 | EE13/7/4 | – | -40 °C up to +125 °C | – | – | – | – | 1.5 | – | – | 3000 | – | 13.72 | 20.45 | 10.16 | THT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
890334025039CS | SPEC | ||
744824310 | SPEC | ||
7447076 | SPEC | – | |
885012206048 | SPEC | ||
750316711 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | VIN | VOut1 (V) | IOut1 (mA) | Vaux (V) | fswitch (kHz) | NPRI : NSEC : NAUX | ISAT (mA) | Size | Tol. C | Operating Temperature | DF (%) | Ceramic Type | Fl (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|