IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments UCC28050 | Demoboard PMP11155

Transition mode PFC controller with 15.6V/9.7V UVLO and IEC61000-3-2 compliance 0°C to 70°C

Overview

TopologyPower Factor Correction
Input voltage90-265 V
Output 124 V / 1 A
IC revisionC

Description

The UCC38050 and UCC38051 are PFC controllers for low-to-medium power applications requiring compliance with IEC 1000-3-2 harmonic reduction standard. The controllers are designed for a boost preregulator operating in transition mode (also referred to as boundary-conduction mode or critical conduction-mode operation). They feature a transconductance voltage amplifier for feedback error processing, a simple multiplier for generating a current command proportional to the input voltage, a current-sense (PWM) comparator, PWM logic, and a totem-pole driver for driving an external FET.In the transition mode operation, the PWM circuit is self-oscillating, with the turnon being governed by an inductor zero-current detector (ZCD pin), and the turnoff being governed by the current-sense comparator. Additionally, the controller provides features such as peak current limit, default timer, overvoltage protection (OVP) and enable.

Features

  • Transition Mode PFC Controller for Low Implementation Cost
  • Industry Pin Compatibility With Improved Feature Set
  • Improved Transient Response With Slew-Rate Comparator
  • Zero Power Detect to Prevent Overvoltage Protection (OVP) During Light Load Conditions
  • Accurate Internal VREF for Tight Output Regulation
  • Two UVLO Options
  • OVP, Open-Feedback Protection, and Enable Circuits
  • ±750-mA Peak Gate Drive Current
  • Low Start-Up and Operating Currents
  • Lead (Pb)-Free Packages

Typical applications

  • Single-Stage PFC Flyback Converters for Lighting and Motor Drives, AC Adapter Front-End Power Supplies, Electronic Ballasts
  • Switch-Mode Power Supplies for Desktops, Monitors, TVs, and Set Top Boxes (STBs)

Products

Order Code Data­sheet Simu­lation Downloads Product seriesApplicationCVR
(V (AC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
PackagingL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
SizeVersion Samples
890334025039CSSPEC
8 files WCAP-FTXX Film Capacitors Across the mains470 nF 310 X2 220 0.121.28 GΩ -40 °C up to +105 °C 15 18 8 14 Carton Pitch 15 mm
74477124SPEC
8 files WE-PD SMT Power Inductor 12 12 6 470 1.25 0.8 710 1260 Standard
Order Code Data­sheet Simu­lation
890334025039CSSPEC
74477124SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesApplicationCVR
(V (AC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
PackagingL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
SizeVersion Samples