Topology | Other Topology |
Input voltage | 37-57 V |
Output 1 | 12 V / 5 A |
The TPS23730 evaluation module (TPS23730EVM-093) contains evaluation and reference circuitry for the TPS23730, which is a IEEE802.3bt Type 3 PoE PD, EA Gen 2 ready, controller suitable for Type 3 (51W) PoE PD applications.
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Version | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | NPRI : NSEC : NAUX | ISAT (A) | fswitch (kHz) | L (mm) | W (mm) | H (mm) | C | Tol. C | Size | Q | RISO | Ceramic Type | Fl (mm) | Technical Reference | LR (µH) | RDC (mΩ) | fres (MHz) | Material | RDC typ. (Ω) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Winding Style | Number of windings | L1 (µH) | IR (mA) | RDC max. (Ω) | VR (V) | Data rate | Number of Ports | PoE | HPLE | Operating Temperature | VT (V (AC)) | Mount | L (µH) | LSmin. (nH) | Pins | Color | Gender | IR (mA) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060YS75000 | SPEC | 7 files | WL-SMCW SMT Mono-color Chip LED Waterclear | 590 | Yellow | 595 | 120 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | – | 1.6 | 0.8 | 0.7 | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 up to +85 °C | – | SMT | – | – | – | – | – | – | Tape and Reel | ||
![]() | 742792641 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | 1.6 | 0.8 | 0.8 | – | – | 0603 | – | – | – | 0.3 | – | – | – | – | – | – | 300 | 450 | 250 MHz | 2000 | 0.15 | High Current | – | 1 | – | 2000 | 0.15 | – | – | – | – | – | -55 up to +125 °C | – | SMT | – | – | – | – | – | 1500 | – | ||
![]() | 744272251 | SPEC | 9 files | WE-SL5 SMT Common Mode Line Filter | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | 10 | 8.7 | 6.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 970 | – | – | 0.035 | – | sectional | 2 | 250 | 2000 | 0.035 | 80 | – | – | – | – | – | 1000 | SMT | 250 | 1500 | – | – | – | 2000 | – | ||
![]() | 744325550 | SPEC | 9 files | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 12 | – | 10.5 | 10.2 | 4.7 | – | – | 1050 | – | – | – | – | – | 4.3 | 10.3 | 30 | Superflux | – | – | – | – | – | 0.01133 | – | – | 9.5 | – | – | – | – | – | – | – | – | -40 up to +150 °C | – | SMT | 5.5 | – | 2 | – | – | 10000 | – | ||
![]() | 74435571500 | SPEC | 9 files | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 14 | – | 18.3 | 18.2 | 8.9 | – | – | 1890 | – | – | – | – | – | 12 | 9 | 14 | MnZn | – | – | – | – | – | 0.00972 | – | – | 13.5 | – | – | – | – | – | – | – | – | -40 up to +125 °C | – | SMT | 15 | – | 2 | – | – | 14000 | – | ||
![]() | 768775322 | SPEC | – | 9 files | WE-PD2 HV SMT Power Inductor (High Voltage) | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.2 | – | 7 | 7.8 | 5 | – | – | 7850 | – | – | – | – | – | – | – | 1.6 | – | 6 | – | – | – | – | 7.2 | – | – | – | – | – | – | – | – | – | – | – | -40 up to +125 °C | – | SMT | 2200 | – | – | – | – | 150 | – | |
![]() | 885012006060 | SPEC | 7 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | 0.8 | 0.8 | 330 pF | ±5% | 0603 | 1000 | 10 GΩ | NP0 Class I | 0.4 | NP00603331J050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | -55 up to +125 °C | – | – | – | – | – | – | – | – | – | ||
![]() | 750313355 | SPEC | – | 1 files | MID-POETI Power Over Ethernet Transformers for Texas Instruments | – | – | – | – | – | – | – | – | 36 - 72 V (DC) | 12 | 5 | 12 | 2:1:1 | – | 250 | 23.11 | 29.08 | 11.43 | – | – | EFD20 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 up to +125 °C | 1500 | SMT | 100 | – | – | – | – | – | Tape and Reel | |
![]() | 60900213421 | SPEC | – | 3 files | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.44 | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 up to +125 °C | – | – | – | – | 1 | Black | Jumper | 3000 | Bag | |
![]() | 7490220122 | SPEC | 9 files | WE-LAN LAN Transformer | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | 18.29 | 16 | 9.05 | – | – | – | – | – | – | 13.97 | – | – | – | – | – | – | – | – | – | – | – | 4PPoE (to 900 mA) | – | – | 350 | – | – | – | 1000 Base-T | 1 | 4PPoE (up to 1000 mA) | No | -40 up to +105 °C | 1500 | SMT | 350 | – | 24 | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 150060YS75000 | SPEC | |
![]() | 742792641 | SPEC | |
![]() | 744272251 | SPEC | |
![]() | 744325550 | SPEC | |
![]() | 74435571500 | SPEC | |
![]() | 768775322 | SPEC | – |
![]() | 885012006060 | SPEC | |
![]() | 750313355 | SPEC | – |
![]() | 60900213421 | SPEC | – |
![]() | 7490220122 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Version | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | NPRI : NSEC : NAUX | ISAT (A) | fswitch (kHz) | L (mm) | W (mm) | H (mm) | C | Tol. C | Size | Q | RISO | Ceramic Type | Fl (mm) | Technical Reference | LR (µH) | RDC (mΩ) | fres (MHz) | Material | RDC typ. (Ω) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Winding Style | Number of windings | L1 (µH) | IR (mA) | RDC max. (Ω) | VR (V) | Data rate | Number of Ports | PoE | HPLE | Operating Temperature | VT (V (AC)) | Mount | L (µH) | LSmin. (nH) | Pins | Color | Gender | IR (mA) | Packaging | Samples |
---|