IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments DP83867IRPAP | Demoboard DP83867IRPAP EVM

Gigabit Ethernet PHY customized for harsh industrial environments

Overview

TopologyOther Topology
Input voltage3.3-5 V
Switching frequency25000-12500 kHz
Output 13.3 V / 0.05 A
IC revisionA

Description

The DP83867IRPAP-EVM supports 1000/100/10BASE and is compliant with the IEEE 802.3 standard. This reference design supports GMII, RGMII and MII MAC interfaces.The DP83867IRPAP-EVM incudes four onboard status LEDs and a 5-V jack with onboard LDO regulators. The EVM is JTAG accessible and can provide a 125-MHz reference clock from an onboard 25-MHz crystal. The serial management interface, MDIO, is supported and can be used to access the PHY registers for additional features. The 4-level straps let you configure the system without the need to directly access the PHY registers. External power supplies can be connected to each specified voltage rail for additional system evaluation. The DP83867IRPAP-EVM supports energy-efficient Ethernet, wake-on-LAN, start-of-frame detect IEEE 1588 timestamp and configurable I/O voltages.

Features

  • 1000BASE-TX IEEE 802.3 compliant
  • GMII, RGMII & MII MAC interfaces
  • SFD IEEE 1588 timestamp
  • Low-power modes: Active sleep, passive sleep, IEEE power down and deep power down
  • Wake-on-LAN
  • Energy-efficient Ethernet
  • Support error free data transfer over 125 m on CAT5 cable

Typical applications

  • Wireline Communications
  • Wireless Communications Infrastructure
  • Consumer Electronics
  • Industrial Factory Automation
  • Industrial Embedded Computing
  • Motor and Motion Control
  • Test and Measurement

Products

Order Code Data­sheet Simu­lation Downloads Product seriesData ratePoEPortsTabImproved CMRROperating TemperatureLEDPHY Chip ModeMountShield Tabs Samples
7499111000ASPEC
6 files WE-RJ45 LAN Transformer 1000BASE-T non-PoE 1 Up No 0 °C up to +70 °C current & voltage THT Yes
Order Code Data­sheet Simu­lation
7499111000ASPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesData ratePoEPortsTabImproved CMRROperating TemperatureLEDPHY Chip ModeMountShield Tabs Samples