IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments DP83825IRMQR | Demoboard TIDA-010046 PSE

Overview

TopologyOther Topology
IC revisionE1

Description

This reference design provides a cost-optimized solution for 10 to 100Mbps using the low-power Ethernet physical layer (PHY) DP83825 supporting 150m reach over CAT5e cable which is beyond the standard Ethernet distance limitation of 100 m (328 feet). Also, demonstrating power delivery over Ethernet cable along with data communication using IEEE802.3at Type-1 (13W) PoE-PD TPS23755 device with integrated primary side regulated Flyback DC/DC controller. This reference design is pre-compliance tested for radiated emissions, ESDs, and EFTs.

Features

  • Based on low cost, low power consumption and small form-factor 10/100Mbps Ethernet PHY DP83825 with RMII support and 150-m cable reach
  • Efficient power delivery system via PoE using IEEE802.3at Type-1 PoE-PSE and PoE-PD
  • Pre-compliance tested for radiated emission requirement: CISPR22/EN55022 - meets Class A and B limits; FCC Part 15 - meets Class A and B limits
  • Pre-compliance tested for conducted immunity requirements: ±12-kV contact discharge and ±15-kV air discharge ESD IEC 61000-4-2 - meets criterion B; ±2-kV IO capacitive coupling EFT per IEC 61000-4-4 - meets criterion B
  • External isolation transformer with common-mode choke on PHY side for improved EMI and EMC performance
  • Programmable LED support for link and activity

Typical applications

  • Consumer electronics: STB, OTT, IPTV, game consoles
  • Building automation: IP camera, HMI

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples
885012205037SPEC
5 files WCAP-CSGP MLCCs 16 V(DC)100 nF ±10% 16 0402 -55 °C up to +125 °C 55 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
Order Code Data­sheet Simu­lation
885012205037SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples