IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments DP83825IRMQR | Demoboard TIDA-010046 PD

Low Power 10/100 Mbps Ethernet Physical Layer Transceiver

Overview

TopologyOther Topology
IC revisionE1

Description

This reference design provides a cost-optimized solution for 10 to 100Mbps using the low-power Ethernet physical layer (PHY) DP83825 supporting 150m reach over CAT5e cable which is beyond the standard Ethernet distance limitation of 100 m (328 feet). Also, demonstrating power delivery over Ethernet cable along with data communication using IEEE802.3at Type-1 (13W) PoE-PD TPS23755 device with integrated primary side regulated Flyback DC/DC controller. This reference design is pre-compliance tested for radiated emissions, ESDs, and EFTs.

Features

  • Ultra Small Form Factor 10/100 Mbps PHY : QFN 3 mm × 3 mm, 24 pin
  • Cable reach > 150 meters
  • Very low power consumption < 127 mW
  • Small system solution : integrated MDI and MAC termination resistors
  • Programmable energy saving modes– Active sleep – Deep power-down– Energy Efficient Ethernet (EEE) IEEE 802.3az– EEE support for legacy MAC– Wake-on-LAN (WoL)
  • Voltage mode line driver
  • MAC interface : RMII (master and slave mode)
  • Single 3.3 V power supply
  • I/O voltages: 1.8 V and 3.3 V
  • Repeater : RMII back-to-back mode in unmanaged mode
  • MDC/MDIO Interface for configuration and status
  • Fast link drop modes
  • Diagnostics features– TDR-based cable diagnostics for open, short– Built-in packet generator – Multiple loopbacks
  • Programmable Hardware interrupt pin
  • Operating temperature range: –40°C to 85°C
  • Compliant to IEEE 802.3 100BASE-TX and10BASE-Te specification

Typical applications

  • Printers
  • Consumer electronics: STB, OTT, IPTV, game consoles
  • Electronic point of sale / Factory automation
  • Building automation: IP camera, HMI

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples
885012205037SPEC
5 files WCAP-CSGP MLCCs 16 V(DC)100 nF ±10% 16 0402 -55 °C up to +125 °C 55 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
Order Code Data­sheet Simu­lation
885012205037SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples