Topology | Other Topology |
IC revision | E1 |
This reference design provides a cost-optimized solution for 10 to 100Mbps using the low-power Ethernet physical layer (PHY) DP83825 supporting 150m reach over CAT5e cable which is beyond the standard Ethernet distance limitation of 100 m (328 feet). Also, demonstrating power delivery over Ethernet cable along with data communication using IEEE802.3at Type-1 (13W) PoE-PD TPS23755 device with integrated primary side regulated Flyback DC/DC controller. This reference design is pre-compliance tested for radiated emissions, ESDs, and EFTs.
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012205031 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | 10 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | |||
885012205037 | SPEC | 5 files | WCAP-CSGP MLCCs 16 V(DC) | 100 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | 5 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012205031 | SPEC | ||
885012205037 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Samples |
---|