IC manufacturers Texas Instruments

IC manufacturers (95)

Texas Instruments DP83822HRHBR | Demoboard TIDA-00299

EtherCAT Slave and Multi-Protocol Industrial Ethernet

Overview

TopologyOther Topology
IC revisionE2

Description

The DP83822 is a low power single-port 10/100 Mbps Ethernet PHY. It provides all physical layer functions needed to transmit and receive data over both standard twisted-pair cables or connect to an external fiber optic transceiver. Additionally, the DP83822 provides flexibility to connect to a MAC through a standard MII, RMII or RGMII interface.The DP83822 offers integrated cable diagnostic tools, built-in self-test and loopback capabilities for ease of use. It supports multiple industrial buses with its fast link-down timing as well as Auto-MDIX in forced modes.The DP83822 offers an innovative and robust approach for reducing power consumption through EEE, WoL and other programmable energy savings modes.The DP83822 is a feature rich and pin-to-pin upgradeable option for the TLK105, TLK106, TLK105L and TLK106L 10/100 Mbps Ethernet PHYs.The DP83822 comes in a QFN 32-pin 5.00-mm × 5.00-mm package.

Features

  • IEEE 802.3u Compliant: 100BASE-FX, 100BASE-TX and 10BASE-Te
  • MII / RMII / RGMII MAC Interfaces
  • Low Power Single Supply Options:
  • 1.8-V AVD < 120 mW
  • 3.3-V AVD < 220 mW
  • ±16-kV HBM ESD Protection
  • ±8-kV IEC 61000-4-2 ESD Protection
  • Start of Frame Detect for IEEE 1588 Time Stamp
  • Fast Link-Down Timing
  • Auto-Crossover in Force Modes
  • Operating Temperature: –40°C to 125°C
  • I/O Voltages: 3.3 V, 2.5 V and 1.8 V
  • Power Savings Features
  • Energy Efficient Ethernet (EEE) IEEE 802.3az
  • WoL (Wake-on-LAN) Support with Magic Packet Detection
  • Programmable Energy Savings Modes
  • Cable Diagnostics
  • BIST (Built-in Self-Test)
  • MDC / MDIO Interface

Products

Order Code Data­sheet Simu­lation Downloads Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples
150060VS75000SPEC
6 files WL-SMCW SMT Mono-color Chip LED Waterclear 570 Bright Green 572 40 2 AlInGaP 140 0603 -40 °C up to +85 °C 1.6 0.8 0.7 Tape and Reel
150060YS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 590 Yellow 595 120 2 AlInGaP 140 0603 -40 °C up to +85 °C 1.6 0.8 0.7 Tape and Reel
150060RS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 625 Red 630 250 2 AlInGaP 140 0603 -40 °C up to +85 °C 1.6 0.8 0.7 Tape and Reel
885012205031SPEC
8 files WCAP-CSGP MLCCs 16 V(DC)10 nF ±10% 16 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012205037SPEC
5 files WCAP-CSGP MLCCs 16 V(DC)100 nF ±10% 16 0402 -55 °C up to +125 °C 55 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012205044SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)1 nF ±10% 25 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012207026SPEC
8 files WCAP-CSGP MLCCs 10 V(DC)10 µF ±10% 10 0805 -55 °C up to +125 °C 100.01 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples