Topology | Buck-Boost Converter |
Input voltage | 12-36 V |
Output 1 | 10 V / 0.02 A |
IC revision | 1 |
This user’s guide describes the characteristics and use of the DAC8775 evaluation board (EVM). It also discusses how to setup and configure the software and hardware for proper operation. Throughout this document, the terms DAC8775EVM, evaluation board, evaluation module, and EVM are synonymous with the DAC8775EVM.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
74408943101 | SPEC | 8 files | WE-SPC SMT Power Inductor | 100 | 0.52 | 0.68 | 0.85 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74408943101 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | Version | Samples |
---|