IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments DAC53608RTER | Demoboard DAC53608EVM

10-Bit, 8-channel, I2C, voltage output DAC in tiny QFN package

Overview

TopologyOther Topology

Description

The DAC53608 and DAC43608 (DACx3608) are low-power, eight-channel, voltage-output, 10-bit or 8-bit digital-to-analog converters (DACs) respectively. The DACx3608 are specified monotonic by design across a wide power supply range from 1.8 V to 5.5 V. Using an external reference, the DACx3608 provides a full scale output voltage range of 1.8 V to 5.5 V while consuming 0.1-mA quiescent current per channel. The DACx3608 also includes per channel, user programmable, power down registers. These registers facilitate the DAC output buffers to start in a power down to 10K state and remain in this state until a power up command is issued to these output buffers.Low quiescent current, wide power supply range, and per channel power down option makes DACx3608 ideal for low power, battery operated systems.The devices communicate through the I2CTM interface. These devices support I2CTM standard mode (100 kbps), fast mode (400 kbps), and fast+ mode (1 Mbps). These devices also have a load DAC (LDAC) pin that allows simultaneous DAC updates.The DACx3608 are available in small 3-mm × 3-mm, 16-pin WQFN package. The devices are fully specified over the extended industrial temperature range of –40°C to +125°C.

Features

  • ±1-LSB INL and DNL
  • Wide Operating Range
  • Power Supply: 1.8 V to 5.5 V
  • Temperature Range: –40˚C to 125˚C
  • I²CTM Serial Interface
  • Standard, Fast, and Fast+ Mode
  • 2.4-V, VIH with VDD = 5.5 V
  • LDAC Pin For Simultaneous Output Update
  • Very Low Power: 0.1 mA/Channel at 1.8 V
  • Low Power Startup Mode: Outputs powered down to 10K State
  • Tiny Package
  • 16-Pin WQFN (3 mm × 3 mm)

Typical applications

  • Laser Driver In Multifunction Printers, Auto Focus Digital Still Cameras Lens, Programmable Window Comparator, VCOM Biasing in Display Panel, ATM Machines, Currency Counters, Barcode Readers
  • IP Network Cameras, Projectors
  • Programmable Power Supplies

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792651SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 600 800 200 MHz 1000 0.2 High Current
Order Code Data­sheet Simu­lation
742792651SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples