IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments DAC53608 | Demoboard DAC53608EVM

DAC53608 10-bit, I2C interface, buffered-voltage-output DAC evaluation module

Overview

TopologyOther Topology

Description

The DAC53608 evaluation module (EVM) is an easy-to-use platform for evaluating the functionality and performance of the DAC53608 device. DAC53608 is an 8-channel, buffered, low-voltage output, digital-to-analog converter (DAC) in 10-bit resolution. The device provides unipolar output voltage up to 5 V.Two additional boards are required for proper operation of the DAC53608EVM (order separately or in a bundle with the DAC53608EVM): BOOSTXL-DAC-PORT (for the I2C programming interface) and the MSP-EXP432E401Y MCU LaunchPad™ development kit.

Features

  • Integral nonlinearity (INL): ±1 LSB (max) at 5-V output
  • Eight DAC channels
  • I2C interface

Typical applications

  • Auto Focus Digital Still Cameras Lens, ATM Machines, Currency Counters, Barcode Readers
  • IP Network Cameras, Projectors
  • Programmable Power Supplies, Programmable Window Comparator, VCOM Biasing in Display Panel

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792651SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 600 800 200 MHz 1000 0.2 High Current
Order Code Data­sheet Simu­lation
742792651SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples