IC manufacturers Texas Instruments

IC manufacturers (95)

Texas Instruments DAC11001 | Demoboard BP-DAC11001EVM

20-bit monotonic DAC with ultra-low noise, low glitch and exceptional THD

Overview

TopologyOther Topology
IC revisionA

Description

The DAC11001EVM BoosterPack™ plug-in module is an easy-to-use platform for evaluating the functionality and performance of the DAC11001A device. DAC11001A is a single-channel, buffered, bipolar-output digital-to-analog converter (DAC) in 20-bit resolution. It provides unipolar output voltage up to 5 V.BP-DAC11001EVM provides the SPI programming interface through an analog evaluation module (EVM) (MSP-EXP432E401Y MCU LaunchPad™ development kit).MSP-EXP432E401Y is not included in the BP-DAC11001EVM kit. It can be ordered separately or in a bundle with BP-DAC11001EVM.

Features

  • Integral nonlinearity (INL): ±4 LSB (max) at ±15-V output
  • Ensured monotonicity at 20 bit
  • Serial peripheral interface (SPI)

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQ
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
PackagingZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(mA)
Z @ 1 GHz
(Ω)
H
(mm)
Type Samples
885012006057SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)100 pF ±5% 50 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.4 7" Tape & Reel 0.8
74279220601SPEC
8 files WE-MPSB EMI Multilayer Power Suppression Bead 0805 -55 °C up to +125 °C 2 1.2 0.5 600 551 108 MHz 2100 103 0.9 High Current
Order Code Data­sheet Simu­lation
885012006057SPEC
74279220601SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQ
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
PackagingZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(mA)
Z @ 1 GHz
(Ω)
H
(mm)
Type Samples