IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments CSD87353Q5D | Demoboard PMP20516

5V 45A Dual Phase Synchronous Buck Reference Design

Overview

TopologyBuck Converter
IC revisionA

Description

This is a synchronous buck reference design that uses TPS40322 in a dual phase topology. It is meant for 12V nominal input voltage and outputs 5V and is capable of providing up to 45A combined on both phases with excellent current sharing. The full load efficiency is 96.7% which provides great thermal performance as well as ripple and transient performance.

Features

  • Over 96.7% efficient at full load
  • Excellent thermal, ripple and transient performance
  • Small solution size
  • Low cost design

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples
885012205044SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)1 nF ±10% 25 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012205027SPEC
8 files WCAP-CSGP MLCCs 16 V(DC)2.2 nF ±10% 16 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012205037SPEC
5 files WCAP-CSGP MLCCs 16 V(DC)100 nF ±10% 16 0402 -55 °C up to +125 °C 55 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012206076SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)1 µF ±10% 25 0603 -55 °C up to +125 °C 100.5 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples