Topology | Buck Converter |
Input voltage | 5 V |
Output 1 | 1.8 V / 1 A |
IC revision | E1 |
The PMP9463 reference design provides all the power supply rails necessary to power the multi-gigabit transcievers (MGT) in Xilinx's Ultrascale™ Kintex® FPGAs. It utilizes a PMBus interface for current and voltage monitoring and meets Xilinx's low output voltage ripple requirement. This design uses a 5V input and offers a low cost discrete solution.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74437324082 | SPEC | 8 files | WE-LHMI SMT Power Inductor | 8.2 | 2.3 | 1.8 | 3.8 | 180 | 22 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74437324082 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|