Topology | Buck Converter |
Input voltage | 27 V |
Output 1 | 0.93 V / 2 A |
IC revision | 1 |
This design for powering Xilinx Zynq UltraScale+ (www.xilinx.com/power) Remote Radio Heads (RRH) features the TPS6508640 and is a small and highly efficient solution. The PMIC reduces size, cost, and power loss by having integrated rails into 1 device, high switching frequency and separate rails for core supplies.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744777001 | SPEC | 8 files | WE-PD SMT Power Inductor | 1 | 8.6 | 10.2 | 10 | 100 | 7345 | Standard |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|