Topology | Buck Converter |
Input voltage | 27 V |
Output 1 | 0.74 V / 20 A |
IC revision | 1 |
This design for powering Xilinx Zynq UltraScale+ (www.xilinx.com/power) Remote Radio Heads (RRH) features the TPS6508640 and is a small and highly efficient solution. The PMIC reduces size, cost, and power loss by having integrated rails into 1 device, high switching frequency and separate rails for core supplies.
Order Code | Datasheet | Simulation | Downloads | Product series | L (nH) | LR (nH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744309047 | SPEC | 8 files | WE-HCM SMT High Current Flat Wire Inductor | 470 | 200 | 47.5 | 35.1 | 46.8 | 0.165 | MnZn |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (nH) | LR (nH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Samples |
---|