Topology | Buck Converter |
Input voltage | 27 V |
Output 1 | 1.85 V / 1 A |
IC revision | 1 |
This design for powering Xilinx Zynq UltraScale+ (www.xilinx.com/power) Remote Radio Heads (RRH) features the TPS6508640 and is a small and highly efficient solution. The PMIC reduces size, cost, and power loss by having integrated rails into 1 device, high switching frequency and separate rails for core supplies.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74437368022 | SPEC | 8 files | WE-LHMI SMT Power Inductor | 2.2 | 14.3 | 18.1 | 38.7 | 7 | 27 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74437368022 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|