IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments CSD18534Q5A | Demoboard TIDA-010039_Gate Driver

60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 9.8 mOhm

Overview

TopologyOther Topology
Input voltage380-400 V
Output 1800 V / 12.5 A
IC revisionE3

Description

This reference design provides an overview on how to implement a three-level, three-phase, SiC-based AC/DC converter with bi-directional functionality. A high switching frequency of 50 kHz reduces the size of magnetics for the filter design and as a result a higher power density. SiC MOSFETs with switching loss enable higher DC bus voltages of up to 800V and lower switching losses with a peak efficiency of >97%. This design is configurable to work as a two-level or three-level rectifier.

Features

  • Rated nominal input of 380 - 400VAC peak, with DC output of 800V
  • Maximum 10-kW, 10-kVA output power at 400-VAC 50- or 60-Hz grid connection
  • High-voltage (1200-V) SiC MOSFET-based fullbridge AC/DC converter for peak efficiency of >97%
  • Compact filter by switching rectifier at 50 kHz
  • Isolated driver ISO5852S with reinforced isolation for driving high-voltage SiC MOSFET and UCC5320S for driving middle Si IGBT
  • Isolated current sensing using AMC1301 for load current monitoring
  • TMS320F28379D control card for digital control

Typical applications

  • DC Charging (Pile) Station, EV Charging Station Power Module, Energy Storage Power Conversion System (PCS), Three Phase UPS

Products

Order Code Data­sheet Simu­lation Downloads Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureQ
(%)
DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
PinsRowsH
(mm)
GenderTypeIR
(A)
Packaging Samples
150060GS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 525 Green 515 430 3.2 InGaN 140 0603 -40 °C up to +85 °C 1.6 0.8 0.7 Tape and Reel
150060RS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 625 Red 630 250 2 AlInGaP 140 0603 -40 °C up to +85 °C 1.6 0.8 0.7 Tape and Reel
885012206095SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)100 nF ±10% 50 0603 -55 °C up to +125 °C 35 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012007057SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)100 pF ±5% 50 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.5 0.6 7" Tape & Reel
61300411021SPEC
6 files WR-PHD 2.54 mm THT Angled Pin Header -40 °C up to +105 °C1000 MΩ 10.16 4 Single Pin Header Angled 3 Bag
61301621021SPEC
6 files WR-PHD 2.54 mm THT Angled Dual Pin Header -40 °C up to +105 °C1000 MΩ 20.32 16 Dual Pin Header Angled 3 Bag
750343805SPEC
4 files Transformer EPX7 -40 °C up to +125 °C 10.16 9.14 12.32 Tape and Reel
750343804SPEC
4 files Transformer EPX7 -40 °C up to +125 °C 10.16 9.14 12.32 Tape and Reel
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureQ
(%)
DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
PinsRowsH
(mm)
GenderTypeIR
(A)
Packaging Samples