IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments CDCE906PW | Demoboard TIDA-00171

Isolated Current Shunt and Voltage Measurement Reference Design for Motor Drives

Overview

TopologyFlyback Converter
Input voltage18-32 V
IC revisionA

Description

This evaluation kit and reference design implements the AMC130x reinforced isolated delta-sigma modulators along with integrated Sinc filters in the C2000™ TMS320F28377D Delfino™ microcontroller. The design provides an ability to evaluate the performance of these measurements: three motor currents, three inverter voltages and the DC Link voltage. Provided in the kit is firmware to configure the Sinc filters, set the PLL frequency and receive data from Sinc filters. A versatile run-time GUI is also provided to help the user validate the AMC130x performance and supports configuration changes to Sinc filter parameters in the Delfino controller.

Features

  • Isolated shunt feedback measurements of 3-phase motor currents and voltages using the new AMC130x reinforced isolated delta-sigma modulator
  • Integrated Sinc3 digital filters using new C2000™ F2837xD Dual-core Delfino™ microcontroller
  • Calibrated accuracy of ±0.2%, uncalibrated accuracy <2%
  • <4uSec response time for fault protection
  • Run-time GUI for complete performance analysis of modulator clock, sinc filter parameters, and currrent and voltage waveforms
  • Tested for IEC61800 (EMC requirements)

Typical applications

  • AC Motor Drives,Uninterruptible Power Supplies,Solar Inverters

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V (DC))
IOut1
(A)
fswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXISAT
(A)
VT
(V (AC))
L
(mm)
W
(mm)
MountSizeType of Insulation∫Udt
(Vµs)
NPRI : NSECPinsRowsH
(mm)
GenderTypeIR
(A)
Packaging Samples
760390015SPEC
7 files WE-PPTI Push-Pull Transformers 3.3 V (DC) 5 0.45 250 - 550 475 2500 6.73 10.2 SMT 1006 Functional 11 1:2 4.19 Tape and Reel
750342271SPEC
3 files Transformer 5 V (DC) 6.6 0.1 500 330 2500 6.73 10.05 SMT Toroid 1 : 1.64 10.46 Tape and Reel
750342354SPEC
4 files MID-FLYTI Flyback Transformers for Texas Instruments 8 - 30 V (DC) 6 2 400 12 1.2:1 4.5 1500 13.46 17.75 SMT EP13 12.7 Tape and Reel
61304021021SPEC
6 files WR-PHD 2.54 mm THT Angled Dual Pin Header 50.8 THT 40 Dual Pin Header Angled 3 Bag
Order Code Data­sheet Simu­lation
760390015SPEC
750342271SPEC
750342354SPEC
61304021021SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V (DC))
IOut1
(A)
fswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXISAT
(A)
VT
(V (AC))
L
(mm)
W
(mm)
MountSizeType of Insulation∫Udt
(Vµs)
NPRI : NSECPinsRowsH
(mm)
GenderTypeIR
(A)
Packaging Samples