IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments CC2650 | Demoboard TIDA-00374

Humidity & Temp Sensor Node for Star Networks Enabling 10+ Year Coin Cell Battery Life Ref Design

Overview

TopologyBoost Converter
IC revisionE1

Description

This TI Design uses Texas Instruments nano-power system timer, SimpleLink™ ultra-low power wireless microcontroller (MCU) platform, and humidity sensing technologies to demonstrate an ultra-low power method to duty-cycle sensor end nodes. These technologies lead to an extremely long battery life: over 10 years with a standard CR2032 lithium ion coin cell battery. The TI Design includes techniques for system design, detailed test results, and information to get the design up and running quickly.

This reference design uses the HDC1000. This reference design can also be used with the HDC1008, and HDC1050.

Features

  • Use of Nano-Power System Timer to Duty-Cycle the System Results in 10+ Year Battery Life from CR2032 Coin Cell
  • Configurable System Wakeup Interval
  • Extremely Low Off-State Current (183 nA for 59.97 seconds)
  • Ultra Low On-State Current Due to Low Active Processor and Radio Transmit Currents (4.04 mA for 30 ms)
  • ±3% Relative Humidity Accuracy
  • ±0.2°C Temperature Accuracy

Products

Order Code Data­sheet Downloads Product seriesPinsRowsGenderTypeIR
(A)
Packaging Samples
61300211121SPEC
6 files WR-PHD 2.54 mm THT Pin Header 2 Single Pin Header Straight 3 Bag
Order Code Data­sheet
61300211121SPEC
Samples
Order Code Data­sheet Downloads Product seriesPinsRowsGenderTypeIR
(A)
Packaging Samples