Topology | Buck Converter |
Input voltage | 16-72 V |
IC revision | A |
Texas Instruments’ passive balancing bq76PL455A-Q1 provides monitoring and balancing for a stack ofup to 16 series-connected lithium-ion battery cells. The bq76PL455A-Q1 operates on stack voltages froma 16 V minimum to a 79.2 V maximum. In addition to 16 battery cell measurement channels, eight (8)additional analog channels are provided for temperature or auxiliary signal sensing, and six (6) additionaldigital channels are provided. As an option, configure the digital channels to generate faults when the levelchanges state; either high to low, or low to high. Please refer to the bq76PL455A-Q1 data sheet(SLUSC51) for specification of channel voltage measurement accuracy over the 0 to 65°C and –40°C to105°C operating temperature ranges. The passive cell balancing current is set by onboard resistors to 56mA for a cell at 4.2 V.For battery stacks with more than 16 cells, stack up to 6 bq76PL455EVMs, in series, to support up to 96cells. Communication with stacked bq76PL455EVMs is via an isolated daisy chain differential bus capableof withstanding 500 V. A stack of multiple bq76PL455EVMs can be woken from power down using asingle wake command from the GUI. System Faults are monitored and indicated in the GUI by simulatedLED fault indicators.Control a single EVM or multiple stacked bq76PL455EVMs using a PC-hosted GUI. Communicationbetween the PC and the lowest in a stack of bq76PL455EVMs is via an FTDI USB-to-TTL (5V) serialinterface cable. Communication between all other EVMs in the stack is via the isolated, daisy chaindifferential communication bus. The PC GUI allows configuration of the bq76PL455EVMs to monitor cellsand other analog data channels, control balancing, and monitor details of any faults.The bq76PL455EVM (Figure 1) demonstrates the performance of Texas Instrument’s new highlyintegrated bq76PL455A-Q1 16-cell, battery stack monitoring, passive balancing device. The bq76PL455AQ1provides a highly accurate, reliable, and robust solution for battery management, integrating all of thefollowing components:• 14-bit Analog-to-Digital Converter (ADC)• Precision voltage reference• Precision, high-voltage Analog Front End (AFE)• Universal asynchronous receiver/transceiver (UART) serial communication interface• LDO voltage regulator• Control logic for monitoring, balancing, and communication functions
FeaturesThe features for the bq76PL455EVM include:
Order Code | Datasheet | Simulation | Downloads | Product series | Winding Style | Number of windings | L (µH) | Zmax (Ω) | IR (mA) | RDC max. (Ω) | VR (V) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744242471 | SPEC | 7 files | WE-SLM SMT Common Mode Line Filter | bifiliar | 2 | 470 | 2200 | 400 | 0.35 | 80 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Winding Style | Number of windings | L (µH) | Zmax (Ω) | IR (mA) | RDC max. (Ω) | VR (V) | Samples |
---|