Topology | Buck Converter |
Input voltage | 6-16 V |
Switching frequency | 120-205 kHz |
Output 1 | 5.1 V / 1 A |
IC revision | B |
The bq500414Q is an AEC-Q100 qualified free-positioning digital wireless power controller designed for automotive applications. It integrates all functions required to control wireless power transfer to a WPC compliant receiver. It is WPC v1.1 ready and designed for 12-V systems; however, the bq500414Q is applicable to other supply voltages. The bq500414Q pings the surrounding environment for WPC compliant devices to be powered. Once a WPC compliant device is detected, the bq500414Q reads the packet feedback from the powered device and manages the power transfer. A charging area of 70-mm x 20-mm provides flexible receiver placement on a transmitter pad. The bq500414Q supports both Parasitic Metal Object Detection (PMOD) and Foreign Object Detection (FOD) by continuously monitoring the transmitted and received power of the system, protecting the device from over heating. Should any abnormal condition develop during power transfer, the bq500414Q handles it and provides fault indicator outputs. Comprehensive protection features provide a robust design to protect the system in all receiver placements.
The bq500414Q is available in an area saving 48-pin, 7-mm × 7-mm VQFN package and operates over a temperature range from –40°C to 85°C.
Expanded Free Positioning Using Three Coil Transmit Array
AEC-Q100 Qualified for Automotive Applications
Conforms to Wireless Power Consortium (WPC) A6 Transmitter Type Specification
I2C Interface to Enable Control and Communication With Host Controllers, that is Read Tx and Rx Stats, Start Tx, and Shift Tx Operating Frequency
WPC v1.1 Compliant, Including Improved Foreign Object Detection (FOD) Method
Enhanced Parasitic Metal Object Detection (PMOD) for WPC v1.0 Receivers Protection
Digital Demodulation Reduces Components
Over-Current Protection
LED Indication of Charging State and Fault Status
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | L (µH) | IR (mA) | ISAT (A) | Mount | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Winding Style | L1 (µH) | IR (mA) | RDC max. (Ω) | VR (V) | VT (V (AC)) | L1 (µH) | L2 (µH) | IR (mA) | ISAT (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | Compliance | Size | L2 (µH) | L3 (µH) | IR DC1 (A) | IR DC2 (A) | IR DC3 (A) | RDC2 max. (mΩ) | RDC3 max. (mΩ) | fres 1 (MHz) | fres 2 (MHz) | fres 3 (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150080YS75000 | SPEC | 6 files | WL-SMCW SMT Mono-color Chip LED Waterclear | 590 | Yellow | 595 | 120 | 2 | AlInGaP | 140 | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0805 | – | – | – | – | – | – | – | – | – | – | |||
74279266 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | 200 | – | SMT | 1000 | 1350 | 140 MHz | 650 | 0.6 | Wide Band | – | – | 200 | 0.6 | – | – | – | – | 200 | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | |||
744284100 | SPEC | 7 files | WE-SCC SMT Common Mode Line Filter | – | – | – | – | – | – | – | 10 | 2750 | – | SMT | – | 10000 | – | – | 0.04 | – | bifiliar | 10 | 2750 | 0.04 | 80 | 250 | – | – | – | – | – | – | – | – | – | – | 1210 | – | – | – | – | – | – | – | – | – | – | |||
744042331 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | – | – | – | – | – | – | – | 330 | 150 | 0.13 | SMT | – | – | – | – | 4.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5.5 | – | 4818 | – | – | – | – | – | – | – | – | – | – | |||
744871220 | SPEC | 8 files | WE-DD SMT Shielded Coupled Inductor | – | – | – | – | – | – | – | 22 | 1850 | 3 | – | – | – | – | 1850 | 0.09 | – | – | – | – | – | – | – | 22 | 22 | 1850 | 3 | 0.067 | 0.067 | 0.09 | 0.09 | 14 | – | 1260 | – | – | – | – | – | – | – | 14 | – | – | |||
760308106 | SPEC | 7 files | WE-WPCC Wireless Power Array | – | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | 12.5 | 9000 | 0.065 | – | – | – | – | – | 10 | – | – | – | – | – | Qi - A6 | 130 x 55 x 8 mm | 11.5 | 12.5 | 9 | 9 | 9 | 65 | 65 | 14 | 14 | 14 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
150080YS75000 | SPEC | ||
74279266 | SPEC | ||
744284100 | SPEC | ||
744042331 | SPEC | ||
744871220 | SPEC | ||
760308106 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | L (µH) | IR (mA) | ISAT (A) | Mount | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Winding Style | L1 (µH) | IR (mA) | RDC max. (Ω) | VR (V) | VT (V (AC)) | L1 (µH) | L2 (µH) | IR (mA) | ISAT (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | Compliance | Size | L2 (µH) | L3 (µH) | IR DC1 (A) | IR DC2 (A) | IR DC3 (A) | RDC2 max. (mΩ) | RDC3 max. (mΩ) | fres 1 (MHz) | fres 2 (MHz) | fres 3 (MHz) | Samples |
---|