Topology | Buck Converter |
Input voltage | 4.5-14 V |
Output 1 | 4.2 V / 5 A |
IC revision | 1 |
Smartphones and other handheld devices with 3AHr+ 1S Li-Ion batteries require 3 A of charger current or greater for fast charging. Parallel chargers allow for high-charge current which result in shorter charge time, which simultaneously distribute the heat losses across the end-equipment PCB, thereby preventing hotspots. This design uses a cascade configuration with the PMID pin of a master charger connected to the VBUS pin of a slave charger; the input current limit management is handled through a master charger, which simplifies software development.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74438356010 | SPEC | 9 files | WE-MAPI SMT Power Inductor | 1 | 10.1 | 11.5 | 12 | 55 | 80 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74438356010 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Samples |
---|