en

Cart

Your cart is empty.

IC reference design search

Texas Instruments BQ25700A

Overview

TopologyBuck-Boost Converter
Input voltage5-42 V
Output 19 V / 3 A
IC revisionPMP40312

Description

http://www.ti.com/tool/PMP40312?keyMatch=PMP403&tisearch=Search-EN-EverythingBQ25700ANVDC SMBus Battery Buck-Boost Charge Controller with System Power Monitor & ProcessorPMP40312 is a dual port USB Type-C™ PD car charger reference design. The design's normal input voltage range is from 9V to 14.5V, and the maximum input voltage can be to 42V.The pure analog configuration for the USB type-C source controller--TPS25740B makes the PD negotiation easy. The solution supports 4 sets of output voltage options including 5V/9V/12V/15V. Each port provides a maximum of 32.5W output power for the USB Type-C device. This solution achieves high efficiency as a SMBus battery Buck-Boost charge controller BQ25700A and I2C battery Buck-Boost Charge Controller BQ25703A are implemented in the design.

Features

Dual channel USB Type-C™ PD DFP design5V, 9V, 12V, 15V 32.5W*2 output with wide 5~36V input rangeIEC ESD and short-to-VBUS protection for CC and D+/D- linesDigital controlled design using low cost componentsSmall size with low component count

Products

Order Code Data­sheet Downloads Product seriesCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
Z
(Ω)
ILeak
(µA)
DF
(%)
Ø D
(mm)
L
(mm)
Technical ReferenceTol. CSizeRISOCeramic TypeW
(mm)
H
(mm)
Fl
(mm)
RESR
(Ω)
PinsRowsGenderTypeIR
(A)
PackagingApplicationInterface TypePCB Thickness
(mm)
MountWorking Voltage
(V (DC))
Samples
885012005056SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files WCAP-CSGP MLCCs 50 V(DC)15 pF 50 1 NP00402150J050DFCT10000 ±5% 0402 NP0 Class I 0.5 0.5
885012005058SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files WCAP-CSGP MLCCs 50 V(DC)33 pF 50 1 NP00402330J050DFCT10000 ±5% 0402 NP0 Class I 0.5 0.5
885012005044SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files WCAP-CSGP MLCCs 25 V(DC)47 pF 25 1 NP00402470J025DFCT10000 ±5% 0402 NP0 Class I 0.5 0.5
885012005059SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files WCAP-CSGP MLCCs 50 V(DC)47 pF 50 1 NP00402470J050DFCT10000 ±5% 0402 NP0 Class I 0.5 0.5
885012005061SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files WCAP-CSGP MLCCs 50 V(DC)100 pF 50 1 NP00402101J050DFCT10000 ±5% 0402 NP0 Class I 0.5 0.5
885012205058SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files WCAP-CSGP MLCCs 50 V(DC)330 pF 50 2.5 1 X7R0402331K050DFCT10000 ±10% 0402 X7R Class II 0.5 0.5
885012205061SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files WCAP-CSGP MLCCs 50 V(DC)1 nF 50 2.5 1 X7R0402102K050DFCT10000 ±10% 0402 X7R Class II 0.5 0.5
885012205067SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files WCAP-CSGP MLCCs 50 V(DC)10 nF 50 2.5 1 X7R0402103K050DFCT10000 ±10% 0402 X7R Class II 0.5 0.5
885012205035SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files WCAP-CSGP MLCCs 16 V(DC)47 nF 16 5 1 X7R0402473K016DFCT10000 ±10% 0402 X7R Class II 0.5 0.5
885012205018SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files WCAP-CSGP MLCCs 10 V(DC)100 nF 10 -55 °C up to +125 °C 5 1 X7R0402104K010DFCT10000 ±10% 04025 GΩ X7R Class II 0.5 0.5 0.25
885012205037SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files WCAP-CSGP MLCCs 16 V(DC)100 nF 16 5 1 X7R0402104K016DFCT10000 ±10% 0402 X7R Class II 0.5 0.5
885012105018SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files WCAP-CSGP MLCCs 25 V(DC)100 nF 25 10 1 X5R0402104M025DFCT10000 ±20% 0402 X5R Class II 0.5 0.5
885012105012SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files WCAP-CSGP MLCCs 10 V(DC)1 µF 10 -55 °C up to +85 °C 15 1 X5R0402105M010DFCT10000 ±20% 04020.05 GΩ X5R Class II 0.5 0.5 0.25
885012207078SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files WCAP-CSGP MLCCs 25 V(DC)1 µF 25 5 2 X7R0805105K025DFCT10000 ±10% 0805 X7R Class II 1.25 1.25
885012105008SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

6 files Design Kit WCAP-CSGP MLCC - General Purpose - 04024.7 µF 6.3 -55 °C up to +85 °C 20 1 X5R0402475M6R3DFCT10000 ±20% 04020.01 GΩ X5R Class II 0.5 0.5 0.25
865080645012SPEC
7 files WCAP-ASLI Aluminum Electrolytic Capacitors47 µF 50 2000 -55 °C up to +105 °C 230 0.7 23.5 12 6.3 7.7 ASED077470M050DVCTCB000 ±20%2.12766 MΩ 0.540449
632723300011SPEC
6 files WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT1000 MΩ 24 Receptacle Horizontal 5 Tape and Reel USB 3.1 Type C 1.6 THR 20
61300411121SPEC
6 files WR-PHD 2.54 mm THT Pin Header 10.161000 MΩ 4 Single Pin Header Straight 3 Bag THT 250
Order Code Data­sheet
885012005056SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

885012005058SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

885012005044SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

885012005059SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

885012005061SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

885012205058SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

885012205061SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

885012205067SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

885012205035SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

885012205018SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

885012205037SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

885012105018SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

885012105012SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

885012207078SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

885012105008SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

865080645012SPEC
632723300011SPEC
61300411121SPEC
Samples
Order Code Data­sheet Downloads Product seriesCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
Z
(Ω)
ILeak
(µA)
DF
(%)
Ø D
(mm)
L
(mm)
Technical ReferenceTol. CSizeRISOCeramic TypeW
(mm)
H
(mm)
Fl
(mm)
RESR
(Ω)
PinsRowsGenderTypeIR
(A)
PackagingApplicationInterface TypePCB Thickness
(mm)
MountWorking Voltage
(V (DC))
Samples