Topology | Other Topology |
IC revision | E2 |
The AM64x EVM is a standalone test, development, and evaluation module (EVM) that lets developers evaluate AM64x's functionality and develop prototypes for a variety of applications.The EVM is equipped with a Sitara™ AM6442 processor along with additional components to allow the user to make use of the various device interfaces including Industrial Ethernet, standard Ethernet, PCIe, Fast Serial Interface (FSI) and others to easily create prototypes. An on-board display makes use of AM64x's serial peripheral interface (SPI) ports to provide the ability for local visual outputs in addition to the LEDs. On-board current measurement capabilities are available to monitor power consumption for power-conscious applications. The supplied USB cable paired with embedded emulation logic allows for emulation and debugging using standard development tools such as TI's Code Composer Studio™.
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | RDC (mΩ) | C | Tol. C | VR (V (DC)) | Size | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | VT (V (AC)) | ISAT,10% (A) | Material | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | Ø D (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (mA) | Z @ 1 GHz (Ω) | H (mm) | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150060VS75000 | SPEC | 6 files | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | – | 0603 | – | – | – | – | 1.6 | 0.8 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | |||
150080VS75000 | SPEC | 7 files | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | – | 0805 | – | – | – | – | 2 | 1.25 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | |||
150060RS55040 | SPEC | 25 files RAY files
| WL-SMCD SMT Mono-color Chip LED Diffused | 624 | Red | 632 | 90 | 2 | AlInGaP | 140 | – | – | – | – | 0603 | – | – | – | – | 1.6 | 0.8 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.4 | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | |||
150080RS75000 | SPEC | 7 files | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 150 | 2 | AlInGaP | 140 | – | – | – | – | 0805 | – | – | – | – | 2 | 1.25 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | |||
742792780 | SPEC | 8 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | 220 | 360 | 450 MHz | 900 | 0.35 | Wide Band | 300 | 200 | 0.5 | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | |||
74279228260 | SPEC | 8 files | WE-MPSB EMI Multilayer Power Suppression Bead | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | 1.6 | 0.8 | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 26 | 39 | 515 MHz | 6500 | 0.008 | High Current | 6500 | 33 | 0.8 | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | |||
74438336100 | SPEC | 9 files | WE-MAPI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | 3020 | – | – | – | – | 3 | 3 | – | – | 10 | 1.65 | 3 | 280 | 18 | 80 | – | 1.55 | – | – | – | – | – | – | – | – | – | – | – | 0.322 | – | 1200 | – | 2 | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | |||
744316100 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | – | – | – | – | 4.75 | – | – | – | 5040 | – | – | – | – | 5.5 | 5.3 | – | – | 1 | 14.8 | 11.5 | – | 158 | – | – | 5.5 | Superflux | – | -40 °C up to +150 °C | – | – | – | – | – | – | – | – | 0.005225 | – | 11500 | – | 4 | – | – | – | – | – | -40 °C up to +150 °C | – | – | SMT | – | |||
744373460047 | SPEC | 8 files | WE-LHMI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | 7030 | – | – | – | – | 7.3 | 6.6 | – | – | 0.47 | 16.6 | 37.8 | – | 91 | – | – | 21.4 | – | – | – | – | – | – | – | – | – | – | – | 0.0042 | – | 11500 | – | 2.8 | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | |||
7499151120 | SPEC | 6 files | WE-RJ45 LAN Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 28 | 17 | – | – | 350 | – | – | – | – | – | 1500 | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | 25 | 1000BASE-T | non-PoE | 2x1 | Up/Down | No | -40 °C up to +85 °C | yellow-green | – | THT | Yes | |||
7499111614A | SPEC | 6 files | WE-RJ45 LAN Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 33.02 | 16.87 | – | – | 350 | – | – | – | – | – | 1500 | – | – | – | 0 °C up to +70 °C | – | – | – | – | – | – | – | – | – | – | – | – | 13.87 | 1000BASE-T | non-PoE | 1 | Up | Yes | -40 °C up to +85 °C | green/orange-yellow | current & voltage | THT | Yes | |||
875115252003 | SPEC | 7 files | WCAP-PSHP Aluminum Polymer Capacitors | – | – | – | – | – | – | – | – | 470 µF | ±20% | 10 | 8.0 x 8.7 | – | 8 | – | – | 8.7 | 8.3 | – | 15" Tape & Reel | – | – | – | – | – | – | – | – | – | 2000 | -55 °C up to +105 °C | 4800 | 11 | 940 | 8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +105 °C | – | – | V-Chip SMT | – | |||
885012005025 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | 10 pF | ±5% | 16 | 0402 | 600 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
885012005041 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | 15 pF | ±5% | 25 | 0402 | 700 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
885012005058 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | 33 pF | ±5% | 50 | 0402 | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
885012205050 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | 10 nF | ±10% | 25 | 0402 | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
885012205051 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | 15 nF | ±10% | 25 | 0402 | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
885012205056 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | 150 pF | ±10% | 50 | 0402 | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
885012205065 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | 4.7 nF | ±10% | 50 | 0402 | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
885012105012 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | 1 µF | ±20% | 10 | 0402 | – | 15 | 0.05 GΩ | X5R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | |||
885012105013 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | 2.2 µF | ±20% | 10 | 0402 | – | 10 | 0.05 GΩ | X5R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | |||
885012105018 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | 100 nF | ±20% | 25 | 0402 | – | 10 | 5 GΩ | X5R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | |||
885012206075 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | 470 nF | ±10% | 25 | 0603 | – | 10 | 1.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
885012107011 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | 22 µF | ±20% | 10 | 0805 | – | 10 | 0.005 GΩ | X5R Class II | 2 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | |||
74439346068 | SPEC | 8 files | WE-XHMI SMT Power Inductor | – | – | – | – | – | – | – | 17.6 | – | – | – | 6060 | – | – | – | – | 6.65 | 6.45 | – | – | 6.8 | 8.1 | 11.3 | – | 22 | – | – | 5.65 | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | 0.01936 | – | 6500 | – | 6.1 | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | |||
885012005085 | SPEC | 6 files | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | 8.2 pF | ±0.5pF | 100 | 0402 | 564 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
782631141 | SPEC | 8 files | WE-CBA SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | 50 | – | – | – | 0603 | – | – | – | – | 1.6 | 0.8 | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 120 | 180 | 400 MHz | – | – | High Current | 2000 | – | 0.8 | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | RDC (mΩ) | C | Tol. C | VR (V (DC)) | Size | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | VT (V (AC)) | ISAT,10% (A) | Material | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | Ø D (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (mA) | Z @ 1 GHz (Ω) | H (mm) | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples |
---|