Topology | Other Topology |
The AM64x starter kit is a stand-alone test and development platform that is ideal for accelerating the prototype phase of your next design. The kit includes: wired and wireless connectivity, three expansion headers, multiple boot options and flexible debug capabilities.The starter kit is equipped with AM64x processor from TI and an optimized feature-set to allow the user to create commercial and industrial solutions using Ethernet-based, USB, and serial wired interfaces plus 2.4-GHz and 5-GHz wireless communications. Two 1-Gbps Ethernet Ports for wired connectivity are on-board, in addition to three expansion headers to expand the board’s functionality. Using standard serial protocols such as UART, I²C, and SPI, the starter kit can interface with a multitude of other devices, acting as a communications gateway. Receiving 5V power from a standard USB-C port, the starter kit allows the user to access the R5F cores of the AM64x, making it suitable as a programmable logic controller (PLC) or motor controller, processing sensor inputs and managing peripherals in real-time while running Linux on the A53 cores, making it the central engine in a remote industrial communication network. The additional embedded emulation logic allows for emulation and debugging using standard development tools such as Code Composer Studio™ from TI.
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Pins | Gender | Type | Working Voltage (V (AC)) | Application | Interface Type | PCB Thickness (mm) | IR (A) | Packaging | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150040VS73220 | SPEC | 6 files | WL-SMCC SMT Mono-color Chip LED Compact | 573 | Bright Green | 575 | 60 | 2 | AlInGaP | 120 | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.25 | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | |||
150040AS73220 | SPEC | 6 files | WL-SMCC SMT Mono-color Chip LED Compact | 605 | Amber | 609 | 80 | 2 | AlInGaP | 120 | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.25 | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | |||
150040RS73220 | SPEC | 6 files | WL-SMCC SMT Mono-color Chip LED Compact | 624 | Red | 632 | 110 | 2 | AlInGaP | 120 | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.25 | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | |||
7499111121A | SPEC | 6 files | WE-RJ45 LAN Transformer | – | – | – | – | – | – | – | – | – | – | – | Standard | – | – | – | – | – | 21.25 | – | 13.5 | – | – | – | 1000BASE-T | non-PoE | 1x1 | Down | No | -40 °C up to +85 °C | yellow-green | current | THT | Yes | |||
629105150521 | SPEC | – | 6 files | WR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts High Current | – | – | – | – | – | – | – | 5 | Receptacle | Horizontal | 30 | Micro USB 2.0 | Type B | – | 3 | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | ||
416131160808 | SPEC | – | 6 files | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | – | – | – | – | – | 8 | – | – | – | – | – | – | 0.025 | Tape and Reel | 8 | 11.33 | Yes | – | 500 | 1000 | White | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | ||
436331045822 | SPEC | – | 5 files | WS-TASU SMT Tact Switch with Boss Design 4.7x3.5 mm side push | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | not specified | 1.65 | 220 | 100000 | Black | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | ||
632723300011 | SPEC | – | 6 files | WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT | – | – | – | – | – | – | – | 24 | Receptacle | Horizontal | 20 | USB 3.1 | Type C | 1.6 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THR | – | ||
692121030100 | SPEC | – | 6 files | WR-COM USB 3.0 Type A Horizontal | – | – | – | – | – | – | – | 9 | Receptacle | Horizontal | 30 | USB 3.0 | Type A | – | 1.8 | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | -20 °C up to +85 °C | – | – | THT | – | ||
693071010811 | SPEC | – | 6 files | WR-CRD Micro SD Card Connector Push & Push 8 pins | – | – | – | – | – | – | – | 8 | Socket | Push & Push | 100 | Micro SD | – | – | – | Tape and Reel & Mylar | – | – | – | – | – | – | – | – | – | – | – | – | -25 °C up to +85 °C | – | – | SMT | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Pins | Gender | Type | Working Voltage (V (AC)) | Application | Interface Type | PCB Thickness (mm) | IR (A) | Packaging | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples |
---|