en

Cart

Your cart is empty.

IC reference design search

Texas Instruments AFE77XX | Demoboard AFE7769EVM

Overview

TopologyOther Topology
IC revisionB

Description

The AFE7769 evaluation module (EVM) is a board used to evaluate the AFE77xx family of integrated RF transceivers. AFE77xx devices support up to four-transmit, four-receive, and two feedback channels (4T4R2F) and integrate phase-locked loops (PLLs) and voltage-controlled oscillators (VCOs) for generation of data-converter clocks and LO, with LO frequency tunable from 600 MHz to 6 GHz.

Products

Order Code Data­sheet Downloads Product seriesL
(mm)
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 max.
(mΩ)
RDC1 max.fres 1
(MHz)
MountIR
(A)
ISAT
(A)
fres
(MHz)
λDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeDF
(%)
RISOCeramic TypeW
(mm)
H
(mm)
Fl
(mm)
Technical ReferenceL
(µH)
RDC typ.
(mΩ)
RDC max.
(mΩ)
Samples
885012105005
ALT EAG CAD LTS PSP CADWCAP-CSGP MLCCs 6.3 V(DC) 1680 nF ±20% 6.3 0402 100.2 GΩ X5R Class II 0.5 0.5 0.25 X5R0402684M6R3DFCT10000
150060VS75000
STE ALT EAG LTS PSP CAD IGSWL-SMCW SMT Mono-color Chip LED Waterclear 1.6 SMT 570 Bright Green 572 40 2 AlInGaP 140 0603 0.8 0.7
150060BS75000
STE ALT EAG LTS PSP CAD IGSWL-SMCW SMT Mono-color Chip LED Waterclear 1.6 SMT 470 Blue 465 145 3.2 InGaN 140 0603 0.8 0.7
74438336015
STE ALT EAG CAD LTS PSP SPE IGS CADWE-MAPI SMT Power Inductor 3 SMT 3.7 4.5 51 3020 3 2 1.5 33 39
74438356010
STE ALT EAG CAD LTS PSP SPE IGS CADWE-MAPI SMT Power Inductor 4 SMT 7.2 9 55 4020 4 2 1 12 15
78438356010
STE ALT EAG CAD LTS PSP SPE IGS CADWE-MAIA SMT Power Inductor 4.1 1 7.2 9 15 15 mΩ 55 SMT 4020 4.1 2.1
78438356012
STE ALT EAG CAD LTS PSP SPE IGS CADWE-MAIA SMT Power Inductor 4.1 1.2 5.8 9 18 18 mΩ 52 SMT 4020 4.1 2.1
78438356015
STE ALT EAG CAD LTS PSP SPE IGS CADWE-MAIA SMT Power Inductor 4.1 1.5 5.8 7.8 19 19 mΩ 48 SMT 4020 4.1 2.1
Samples
Order Code Data­sheet Downloads Product seriesL
(mm)
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 max.
(mΩ)
RDC1 max.fres 1
(MHz)
MountIR
(A)
ISAT
(A)
fres
(MHz)
λDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeDF
(%)
RISOCeramic TypeW
(mm)
H
(mm)
Fl
(mm)
Technical ReferenceL
(µH)
RDC typ.
(mΩ)
RDC max.
(mΩ)
Samples