IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments ADS7056IRUGR | Demoboard TIDA-01355

14-bit 2.5-MSPS ultra-low-power ultra-small-size SAR ADC with SPI

Overview

TopologyOther Topology
IC revisionE1

Description

This reference design demonstrates how to achieve multiple ADC interleaving with high sampling rates and good resolution at low BOM-cost. The reference design was built with electronic imaging systems in mind. High definition imaging and other high speed signal processing applications require ADCs that can achieve high resolution, high SNR, high speed and low power consumption. These requirements cannot always be met with a single chip. By interleaving multiple SAR ADCs, the design optimizes trade-offs between different ADCs in order to meet all of the system requirements.

Features

  • Resolution: 14-bit
  • input type: unipolar single-ended
  • SNR > 73dB, ENOB: 12-bit, THD < -80dB
  • Power: < 33mW
  • Low latency compared to pipeline ADC-based solution
  • Small form factor: 22mm x 13mm

Typical applications

  • Motor Controls
  • Fire and Smoke Detection
  • Handheld Radios

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingTiØ ID
(mm)
Ø OD
(mm)
Qty.
(pcs)
Samples
885012205037SPEC
5 files WCAP-CSGP MLCCs 16 V(DC)100 nF ±10% 16 0402 -55 °C up to +125 °C 55 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel 10000
9774050360RSPEC
6 files WA-SMSI SMT Steel Spacer with internal Thread M3 -55 °C up to +150 °C 5 Tape and Reel M3 4.2 6 650
Order Code Data­sheet Simu­lation
885012205037SPEC
9774050360RSPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingTiØ ID
(mm)
Ø OD
(mm)
Qty.
(pcs)
Samples