IC manufacturers Tagore Tech

IC manufacturers (96)

Tagore Tech TL0374J | Demoboard TL0374J-EVB-A

TL0374J: 0.4 – 3.0 GHz Ultra Low Noise Amplifier

Overview

TopologyRF signals / communications
IC revision1.1

Description

The TL0374J is a broadband, ultra-low Noise Amplifier (LNA) providing high gain and linearity. With a simple input and output match, this LNA can be tuned for different frequency bands targeting LTE (small cells and infrastructure) and any other applications requiring low noise, high gain, and linearity. For >3GHz frequency band, TL0375J can be considered. The TL0374J is packaged in a compact, low cost Dual Flat No Lead (DFN) 2x2x0.75mm, 8 pin plastic package.

Features

  • Small signal gain @ 1800MHz: 21.5dB
  • NF @ 1800MHz: 0.35dB
  • P1dB @ 1800MHz: 18.5dBm
  • 5V Typical operating voltage
  • Operating frequency: 0.4 to 3.0GHz

Typical applications

  • SDARS, Phase Array Radar, 4G/5G Infrastructure Radios, Small Cells and Cellular Repeaters

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(nH)
Tol. LTest Condition LQmin.Test Condition QRDC max.
(Ω)
IR
(mA)
fres
(MHz)
Samples
744765022ASPEC
9 files WE-KI SMT Wire Wound Ceramic Inductor 2.2 ±0.2nH 250 MHz 18 250 MHz 0.07 960 6000
744765036ASPEC
9 files WE-KI SMT Wire Wound Ceramic Inductor 3.6 ±5% 250 MHz 20 250 MHz 0.066 840 6000
744765082GASPEC
9 files WE-KI SMT Wire Wound Ceramic Inductor 8.2 ±0.2nH 250 MHz 25 250 MHz 0.104 680 4400
Order Code Data­sheet Simu­lation
744765022ASPEC
744765036ASPEC
744765082GASPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(nH)
Tol. LTest Condition LQmin.Test Condition QRDC max.
(Ω)
IR
(mA)
fres
(MHz)
Samples