Topology | Buck Converter |
Input voltage | 4.5-16 V |
Output 1 | 5 V / 4 A |
IC revision | 2 |
The SMB20X/20XA are a highly integrated and flexible Single/Dual-output DC-DC regulator designed for use in a wide variety of applications. High integration reduces system cost, component count and development time while the built-in nonvolatile digital programmability allows system designers to custom tailor the device to suit almost any application.
The SMB20X/20XA include single/dual DC-DC step-down regulators with integrated high-side MOSFET switches for up to 1A/2A/4A continuous output current. Programmable output voltages as low as +0.8V support the latest VLSI digital cores.Minimum external components result in a very compact solution size for space constrained applications.
Also sophisticated power control/monitoring functions required by many systems are built-in and accessible via digital I2C interface. These include digitally programmable output voltage setpoint, power-up/down softstart and sequencing, independent enable/disable, output UV monitoring with Power Good/Reset output. Additionally on the SMB20XA fine resolution voltage margining is provided to allow for sophisticated systemoptimization.
The integration of features and built-in flexibility of the SMB20X/20XA allow the system designer to create a “platform solution” that can be easily modified without hardware changes. The SMB20X/20XA are well suited to applications with an input range of +4.5 to +16V. The operating temperature range is -40oC to +85oC and the available package is a 3mm X 3mm 20-pad QFN.
Single/Dual Step-Down DC-DC Outputs
-Integrated power MOSFET switches
-1A/2A/4A output current with built in current limit Input voltage range: +4.5V to +16V
-+0.8V to +5.0V output voltage (+/-2.5% accuracy)
-Automatic PFM mode for light load efficiency
-1800 phase interleave (SMB207/A/208/A)
-Integrated frequency compensation
-Input undervoltage lockout (UVLO)
-Integrated Power Control and Programmability
-I2C Digital or Pin Control
-Coarse and Fine Output Voltage Setting
-16-level “Coarse” nominal setpoint -+0.8V to +1.8V @ 100mV/step -+2.5/2.3/3.0/3.3/5.0V
-8-level “Fine” Margining (20XA only)
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7447789002 | SPEC | 8 files | WE-PD SMT Power Inductor | 2.2 | 5.6 | 23 | 67 | 7332 | Robust |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447789002 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|