Topology | Flyback Converter |
Input voltage | 100-265 V |
Switching frequency | 60-115 kHz |
Output 1 | 12 V / 1.25 A |
IC revision | 3 |
This device is an offline converter with an 800 V rugged power section, a PWM control, two levels of overcurrent protection, overvoltage and overload protection, hysteretic thermal protection, soft-start, and safe auto-restart after the removal of any fault condition. Burst mode operation and very low device consumption help to meet the standby energy saving regulations. Advance frequency jittering reduces EMI filter costs. Brownout function protects the switch mode power supply when the rectified input voltage level is below the normal minimum level specified for the system. The high voltage startup circuit is embedded in the device.
Order Code | Datasheet | Simulation | Downloads | Product series | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744821120 | SPEC | 10 files | WE-CMB Common Mode Power Line Choke | 0.5 | 20 | 1000 | 250 | 1500 | MnZn | 15 | 7.8 | 17.5 | THT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|