Topology | Flyback Converter |
Input voltage | 90-264 V |
Switching frequency | 200-250 kHz |
Output 1 | 12 V / 1.25 A |
IC revision | 4 |
The device is a high voltage converter, which smartly integrates an 800 V rugged power MOSFET with a quasi-resonant current mode PWM control. This IC meets severe energy saving standards as it has very low consumption and operates in burst mode under light load conditions.
The device features the brown-out enabling the IC to set the switch-off and switch-on threshold independently one of each other. The quasi-resonant operation reduces the level of EMI and the quantity of components in the application.
The quasi-resonant operation reduces the switching losses and improves power conversion efficiency. The device features high level protections such as: output overvoltage, short-circuit and thermal shutdown with hysteresis. After the removal of a fault condition, the IC is automatically restarted.
800 V avalanche-rugged power MOSFET allowing ultra wide range input VACto be achieved
Order Code | Datasheet | Simulation | Downloads | Product series | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | fswitch (kHz) | NPRI : NSEC : NAUX | ISAT (A) | Size | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
750370228 | SPEC | 4 files | MID-OLSTM Offline Flyback Transformers for STMicroelectronics | 85 - 265 V (AC) | 12 | 1.25 | 12 | 50 - 60 | 8:1:1 | 1.325 | EE20/10/6 | – | 1.5 | – | – | 3900 | – | 22.2 | 25 | 16 | THT | |||
744821120 | SPEC | 10 files | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | – | XS | 0.5 | 20 | 1000 | 250 | 1500 | MnZn | 15 | 7.8 | 17.5 | THT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | fswitch (kHz) | NPRI : NSEC : NAUX | ISAT (A) | Size | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|