IC manufacturers STMicroelectronics

IC manufacturers (96)

STMicroelectronics Viper27HN | Demoboard STEVAL-ISA147V3

500 W fully digital AC-DC power supply (D-SMPS) based on STM32F334C8 microcontroller

Overview

TopologyFlyback Converter
Switching frequency103-127 kHz
IC revision5

Description

The STEVAL-ISA147V3 is a digital switch mode AC-DC converter consisting of two power stages: an input semi-bridgeless power factor corrector (SBPFC) controlled by an STM32F051K8, and a regulation stage implemented with an LLC half bridge with synchronous rectification (SR), controlled by an STM32F334C8 microcontroller.This 500 W AC-DC converter uses the so-called bridgeless PFC topology, with the advantage of lower conduction losses and higher efficiency by eliminating the need for a diode rectifier stage. This choice also allows a reduced component count compared to a standard PFC.The input stage is typically controlled using an outer voltage loop for bus voltage regulation and an inner control loop to shape the current according to a sinusoidal waveform. The outer loop adjusts the current reference in order to maintain a regulated bus voltage, independent of load or input voltage variations. The output isolation and regulation stage is implemented using a half-bridge LLC topology, operating with constant duty cycle and variable frequency control.

Features

Input AC voltage: 90 V to 264 V

  • Input AC frequency: 45 Hz to 65 Hz
  • Nominal power: 500 W
  • Output voltage: 12 V
  • Semi-Bridgeless PFC stage
  • DC-DC stage: resonant LLC with synchronous rectification
  • Peak efficiency: 94%
  • PFC switching frequency: 60 kHz
  • DC-DC switching frequency: 80 kHz to 115 kHz (burst mode above)
  • HF transformer isolation voltage: 4 kV
  • Cooling: natural convection up to 300 W, forced cooling above 300 W
  • PFC control: managed by STM32F051K8
  • LLC control: managed by STM32F334C8
  • Input short-circuit protection
  • Input under/overvoltage protection
  • Input under/overfrequency protection
  • DC Bus under/overvoltage protection
  • Output short-circuit protection
  • Output under/overvoltage protection
  • Overtemperature protection
  • RoHS compliant

Typical applications

  • SMPS for set-top boxes, DVD players and recorders, white goods
  • Auxiliary power supply for consumer and home equipments
  • ATX auxiliary power supply
  • Low / medium power AC-DC adapters

Products

Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(A)
Vaux
(V)
Vaux 1
(V)
fswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXVT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSizeIRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
750871012SPEC
4 files MID-OLSTM Offline Flyback Transformers for STMicroelectronics 85 - 272 V (AC) 5 2.4 14 14 50 - 140 900 14.7:1:1:2.8 4500 20.32 24.38 16 THT EE16/8/5
7443552150SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 1.5 10.5 10.2 4 SMT 1040 18 6.5 17 5.3 63 WE-PERM
Order Code Data­sheet Simu­lation
750871012SPEC
7443552150SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(A)
Vaux
(V)
Vaux 1
(V)
fswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXVT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSizeIRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples