Topology | Flyback Converter |
Input voltage | 90-440 V |
Output 1 | 15 V / 0.55 A |
IC revision | V231 |
The STEVAL-ISA175V1 evaluation board implements a three output isolated flyback specifically designed to supply the STCOMET smart meter and power line communication system.The board is developed using the VIPER26HD offline high-voltage converter by STMicroelectronics. The device features an 800 V avalanche-rugged power section, PWM operation at 115 kHz with frequency jittering for lower EMI, current limiting with adjustable set point, on-board soft-start, safe auto-restart after a fault condition and low standby power.The power supply provides 15 V @ 550 mArms (700 mA peak) to the power line modem (PLM) and the analog circuitry, a post-regulated 5 V @ 100 mA and a 3.3 V @ 200 mA supply through a dedicated DC-DC converter connected on the 15 V rail for digital circuitry and other low voltage parts.Although the power supply is designed to operate over a wide, 90-264 VAC input voltage range, it can also withstand a maximum AC main up to 440 VAC. The board can even operate with incorrect phase-to-phase connection in a three-phase network, though thermal performance would be worse.The board can be used in a stand-alone configuration or with the dedicated STCOMET development kit and the PCB layout is specifically designed to fit inside a real meter
REMARK:~ BOM PDF IS ADDED
Order Code | Datasheet | Simulation | Downloads | Product series | VIN | VOut1 (V) | IOut1 (mA) | VOut2 (V) | IOut2 (mA) | Vaux (V) | fswitch (kHz) | NPRI : NSEC : NAUX | ISAT (mA) | Size | fres (MHz) | Version | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
750314352 | SPEC | 4 files | MID-OLSTM Offline Flyback Transformers for STMicroelectronics | 85 - 265 V (AC) | 6 | 100 | 15 | 700 | 12 | 115 | 11.9:1.33:1:2.11 | 820 | EE16/7/5 | – | – | – | 900 | – | – | 1875 | – | 18.5 | 16.5 | 18.8 | THT | |||
744821110 | SPEC | 10 files | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | – | – | – | XS | – | THT | 0.7 | 10000 | 350 | 250 | 1500 | MnZn | 15 | 7.5 | 18 | THT | |||
744043470 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | – | – | – | – | – | – | – | – | 500 | 4828 | 10 | SMT | 0.75 | 47 | 280 | – | – | – | 4.8 | 4.8 | 2.8 | SMT | |||
7447713471 | SPEC | 8 files | WE-PD SMT Power Inductor | – | – | – | – | – | – | – | – | 650 | 1030 | 3.4 | Performance | 0.42 | 470 | 2200 | – | – | – | 10 | 10 | 3 | SMT | |||
7447713102 | SPEC | 8 files | WE-PD SMT Power Inductor | – | – | – | – | – | – | – | – | 450 | 1030 | 2.3 | Performance | 0.3 | 1000 | 4600 | – | – | – | 10 | 10 | 3 | SMT | |||
74455047 | SPEC | – | 8 files | WE-PD4 SMT Power Inductor | – | – | – | – | – | – | – | – | 1500 | S | 37 | – | 1.5 | 4.7 | 90 | – | – | – | 6.6 | 4.45 | 2.92 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
750314352 | SPEC | ||
744821110 | SPEC | ||
744043470 | SPEC | ||
7447713471 | SPEC | ||
7447713102 | SPEC | ||
74455047 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | VIN | VOut1 (V) | IOut1 (mA) | VOut2 (V) | IOut2 (mA) | Vaux (V) | fswitch (kHz) | NPRI : NSEC : NAUX | ISAT (mA) | Size | fres (MHz) | Version | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|