Topology | Flyback Converter |
Input voltage | 175-275 V |
Output 1 | 12.6 V / 1 A |
Output 2 | 15.75 V / 0.2 A |
Output 3 | 5.1 V / 0.2 A |
IC revision | 1 |
Design not yet onlineThis application note describes a 16W single EU range demoboard, based on Viper35LD, the HV converterfrom VIPer plus quasi-resonant family.The board was designed and optimized for Air Condition applications.
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | Vaux 1 (V) | Vaux 2 (V) | fswitch (kHz) | L (µH) | NPRI : NSEC : NAUX | ISAT (A) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | IR (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691214110003 | SPEC | – | 6 files | WR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 24 to 16 (AWG) 0.2 to 1 (mm²) | – | – | – | – | – | – | – | – | – | – | – | 10.5 | – | – | THT | – | 10 | – | – | – | ||
7447462471 | SPEC | 8 files | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | 470 | – | 0.4 | – | 6 | 6 | 8.5 | THT | 5075 | 0.35 | 2.4 | 3.4 | Heat Shrinking Tube | |||
750370378 | SPEC | 4 files | MID-OLSTM Offline Flyback Transformers for STMicroelectronics | – | – | – | – | – | – | 85 - 264 V (AC) | 12 | 1 | 20 | 15 | 5 | 67 - 97 | 1500 | 5.6:1:0.8:0.52 | 1.2 | 3200 | 22.2 | 25 | 16 | THT | EE16/7/5 | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691214110003 | SPEC | – | |
7447462471 | SPEC | ||
750370378 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | Vaux 1 (V) | Vaux 2 (V) | fswitch (kHz) | L (µH) | NPRI : NSEC : NAUX | ISAT (A) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | IR (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|