Topology | Flyback Converter |
Input voltage | 90-265 V |
Switching frequency | 54-66 kHz |
Output 1 | 12 V / 1.25 A |
IC revision | 2 |
The device is a high-voltage converter that smartly integrates an 800 V rugged power MOSFET with PWM current-mode control. This IC is capable of meeting more stringent energy-saving standards as it has very low consumption and operates in burst mode under light load.
The device features an adjustable extra power timer (EPT) that enables the IC to sustain overload conditions for a few seconds.
The integrated HV startup, sense FET and oscillator with jitter allow the advantage of using minimal components in the application.
The device features high-level protections like dual-level OCP, output overvoltage, short-circuit, and thermal shutdown with hysteresis. After the removal of a fault condition, the IC is automatically restarted.
Order Code | Datasheet | Simulation | Downloads | Product series | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744821120 | SPEC | 10 files | WE-CMB Common Mode Power Line Choke | 0.5 | 20 | 1000 | 250 | 1500 | MnZn | 15 | 7.8 | 17.5 | THT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|