IC manufacturers STMicroelectronics

IC manufacturers (96)

STMicroelectronics VIPER26 | Demoboard STEVAL-VP26K01B

15 V / 100 mA high voltage buck converter reference design based on VIPER26K

Overview

TopologyBuck Converter
Input voltage60-870 V
Output 115 V / 0.1 A
IC revision1

Description

The device is a high voltage converter smartly integrating a 1050 V avalanche-rugged power section, with a PWM current mode control. The 1050 V-BV power MOSFET allows to extend input voltage range, and reduce the size of the DRAIN snubber circuit. This IC meets the most stringent energy-saving standards as it has very low consumption and operates in burst mode under light load.The integrated HV startup, sense-FET, error amplifier and oscillator with jitter allow a complete application to be designed with the minimum number of components.The VIPer26K supports the most common SMPS topologies such as: isolated flyback with optocoupler, primary-side regulation, non-isolated flyback with resistive feedback, buck, and buck boost.

Features

  • 1050 V avalanche-rugged power MOSFET allowing ultra-wide VAC input range to be covered
  • Embedded HV startup and sense-FET
  • Current mode PWM controller
  • Drain current limit protection:
  • 500 mA (VIPER265K)
  • 700 mA (VIPER267K)
  • Jittered switching frequency reduces the EMI filter cost: 60 kHz ± 4kHz
  • Standby power < 30 mW at 230 VAC
  • Embedded E/A with 3.3 V reference
  • Safe auto-restart after a fault condition
  • Hysteretic thermal shutdown
  • Built-in soft-start for improved system reliability

Typical applications

  • Auxiliary power supply for appliances / SMPS for set-top boxes, DVD players and recorders
  • Power metering
  • LED drivers

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
Version Samples
885012206084SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)1.5 nF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
7447231102SPEC
12 files WE-TI Radial Leaded Wire Wound Inductor 1018 -40 °C up to +125 °C 11 11 19 1000 0.8 1 860 1.1 Heat Shrinking Tube
Order Code Data­sheet Simu­lation
885012206084SPEC
7447231102SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
Version Samples