IC manufacturers STMicroelectronics

IC manufacturers (96)

STMicroelectronics Spear300

Embedded MPU with ARM926 core, flexible memory support,powerful connectivity features and human machine interface

Overview

TopologyBoost Converter
Input voltage5 V
Output 15 V
IC revision2

Description

The SPEAr300 is a member of the SPEAr family of embedded MPUs for networked devices. It is based on the powerful ARM926EJ-S processor (up to 333 MHz), widely used in applications where high computation performance is required.In addition, SPEAr300 has an MMU that allows virtual memory management -- making the system compliant with advanced operating systems like Linux. It also offers 16 KB of data cache, 16 KB of instruction cache, JTAG and ETM (embedded trace macro-cell) for debug operations. A full set of peripherals allows the system to be used in many applications, some typical applications being HMI, Security and VoIP phones.

Features

  • ARM926EJ-S core up to 333 MHz
  • High-performance 8-channel DMA
  • Dynamic power-saving features
  • Configurable peripheral functions on 102
  • shared I/Os (please refer to Table 11:
  • PL_GPIO multiplexing scheme)
  • Memory
  • – 32 KB ROM and 56 KB internal SRAM
  • – LPDDR-333/DDR2-666 external memory
  • interface (up to 1 GB addressable memory)
  • – SDIO/MMC card interface
  • – Serial Flash memory interface (SMI)
  • – Flexible static memory controller (FSMC)
  • up to 16-bit data bus width, supporting
  • external SRAM, NAND/NOR Flash and
  • FPGAs
  • – Serial SPI Flash interface
  • Connectivity
  • – 2 x USB 2.0 Host
  • – USB 2.0 Device
  • – Fast Ethernet (MII port)
  • – 1x SSP Synchronous serial peripheral
  • (SPI, Microwire or TI protocol)
  • – 1x I2C
  • – 1x I2S,
  • – 1x fast IrDA interface
  • – 1x UART interface
  • – TDM bus (512 timeslots)
  • – Up to 8 additional I2C/SPI chip selects
  • Security
  • – C3 cryptographic accelerator
  • Peripherals supported
  • – Camera interface (ITU-601/656 and CSI2 support)
  • – TFT/STN LCD controller (resolution up to
  • 1024 x 768 and up to 24 bpp)

– Touchscreen support (using the ADC)

  • – 9 x 9 keyboard controller
  • – Glueless management of up to 8
  • SLICs/CODECs
  • Miscellaneous functions
  • – Integrated real time clock, watchdog, and
  • system controller
  • – 8-channel 10-bit ADC, 1 Msps
  • – 1-bit DAC
  • – JPEG codec accelerator
  • – Six 16-bit general purpose timers with
  • capture mode and programmable prescaler
  • – Up to 62 GPIOs

Typical applications

  • General purpose NAND Flash or NOR
  • WiFi or IP phones (low end or high end)
  • ATA PABX systems (with or without I2S)
  • 8-bit or 14-bit camera (with or without LCD)
  • Digital photo frames

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792023SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 120 180 250 MHz 3000 0.03 High Current
Order Code Data­sheet Simu­lation
742792023SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples