IC manufacturers STMicroelectronics

IC manufacturers (96)

STMicroelectronics ST7570 | Demoboard EVALKITST7570-1

ST7570 S-FSK power line networking system-on-chip demonstration kit

Overview

TopologyOther Topology
Input voltage110-240 V
Output 12 A
IC revision1

Description

The ST7570 is a powerful power line networking system-on-chip. It combines a high-performance PHY processor core and a protocol controller core with a fully integrated analog front end (AFE) and line driver.The ST7570 features allow the most costeffective, single-chip power line communication solution based on IEC61334-5-1 S-FSK standard.

Features

  • Fully integrated narrow-band power line networking system-on-chip
  • High performing PHY processor with embedded turn-key firmware for spread frequency shift keying (S-FSK) modulation:
  • Programmable bit rate up to 2.4 Kbps (@ 50 Hz)
  • 1 Hz step programmable carriers up to 148.5 kHz
  • Signal to noise ratio estimation
  • Received signal strength indication

Protocol engine embedding:

  • IEC61334-5-1 PHY and MAC layers
  • Alarm management
  • Repeater Call procedure
  • Intelligent search initiator process
  • On chip peripherals:
  • Host controller UART interface
  • Fully integrated analog front end:
  • ADC and DAC
  • PGA with automatic gain control for high receiving sensitivity
  • High linearity modulated signal generation
  • Fully integrated single-ended power amplifier for line driving
  • Up to 1 A rms, 14 V p-p output
  • Configurable Active filtering topology
  • Very high linearity
  • Embedded temperature sensor
  • Current control feature
  • 8 to 18 V power amplifier supply
  • 3.3 V or 5 V digital I/O supply
  • Integrated 5 V and 1.8 V linear regulators for AFE and digital core supply
  • Mains zero crossing synchronization
  • Suitable for EN50065 and FCC part 15 compliant applications
  • VFQFPN48 package with exposed pad
  • -40 °C to +85 °C temperature range

Typical applications

  • Smart metering applications
  • Street lighting control
  • Command and control networking