IC manufacturers STMicroelectronics

IC manufacturers (96)

STMicroelectronics ST1S31

3 A DC step-down switching regulator

Overview

TopologyOther Topology
Switching frequency1200-1900 kHz
IC revision3

Description

The ST1S31 device is an internally compensated 1.5 MHz fixed-frequency PWM synchronous step-down regulator. The ST1S31 operates from 2.8 V to 5.5 V input, while it regulates an output voltage as low as 0.8 V and up to VIN.

The ST1S31 integrates a 60 mΩ high-side switch and a 45 mΩ synchronous rectifier allowing very high efficiency with very low output voltages.

The peak current mode control with internal compensation delivers a very compact solution with a minimum component count.

The ST1S31 device is available in 3 mm x 3 mm, 8 lead VFDFPN and SO8 packages.

Features

  • 3 A DC output current
  • 2.8 V to 5.5 V input voltage
  • Output voltage adjustable from 0.8 V
  • 1.5 MHz switching frequency
  • Internal soft-start and enable
  • Integrated 60 mΩ and 45 mΩ power MOSFETs
  • All ceramic capacitor
  • Power Good (POR)
  • Cycle-by-cycle current limiting
  • Current foldback short-circuit protection
  • VFDFPN 3 x 3 - 8L, SO8 packages

Remarks:

  • Refer page num 17 for inductor series.
  • Refer Page num 19 for inductor series.

Typical applications

  • μP/ASIC/DSP/FPGA core and I/O supplies
  • Optical storage, hard disk drive, printers,
  • Point of load for: STB, TVs, DVDs

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
744323220SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 2.2 12.4 7 15 11.38 36 Superflux
Order Code Data­sheet Simu­lation
744323220SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples