Topology | Buck Converter |
Input voltage | 5 V |
Switching frequency | 1200-1900 kHz |
Output 1 | 3.3 V |
IC revision | 4 |
The ST1S31 device is an internally compensated 1.5 MHz fixed-frequency PWM synchronous stepdown regulator. The ST1S31 operates from 2.8 V to 5.5 V input, while it regulates an output voltage as low as 0.8 V and up to VIN. The ST1S31 integrates a 60 mΩ high-side switch and a 45 mΩ synchronous rectifier allowing very high efficiency with very low output voltages. The peak current mode control with internal compensation delivers a very compact solution with a minimum component count. The ST1S31 device is available in 3 mm x 3 mm, 8 lead VFDFPN and SO8 packages.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744316220 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 2.2 | 9.2 | 3.5 | 7.5 | 11.3 | 108 | Superflux | |||
744311220 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 2.2 | 10.2 | 5.6 | 13 | 11.4 | 52 | Superflux |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|