IC manufacturers STMicroelectronics

IC manufacturers (95)

STMicroelectronics ST-ONE | Demoboard EVLONE65W

Very high power density board 65W USB Type-C PD based on ST-ONE and MASTERGAN4

Overview

TopologyUSB
Input voltage90-265 V
Output 121 V / 3.25 A
IC revision3

Description

The EVLONE65W is a high power density USB-PD board supporting Programmable Power Supply (PPS). The design supports wide range input voltage and can deliver five fixed PDOs and two APDOs. This board is based on ST-ONE, the world’s first digital controller embedding an Arm® Cortex® M0+ core, an offline programmable controller with synchronous rectification, and USB-PD PHY in a single package.Such a system is specifically designed to control ZVS non-complementary active clamp flyback converters to create high power density chargers and adapters with USB-PD interface. The device includes an active clamp flyback controller and its HV startup on the primary side, a microcontroller and all the peripherals required to control the conversion and the USB-PD communication on the secondary side. The two sides are connected through an embedded galvanically isolated dual communication channel.High switching operation in companion with a MasterGaN power stage allows use of small size magnetic components while reaching a very high efficiency.

Features

  • Universal input mains range: 90 Vac to 265 Vac - Frequency 47 ÷ 63 Hz
  • Maximum output power: 65 W
  • Dimensions: 58x32x20 mm, (L x W x H)
  • Power density: 30 W/in3
  • Efficiency: > 93 % @ full load
  • Constant current output: 3.75 A max
  • Output voltage range: 3.3 ÷ 21 Vdc
  • PD output:
  • Five fixed PDOs: 5 V@3.75 A, 9 V@3.75 A, 12 V@3.75 A, 15 V@3.75 A,20 V@3.25A
  • Two APDOs (PPS): 3.3 V÷16 V@3.75 A, 3.3 V÷21 V@3.25 A
  • PPS mode: 20 mV step for CV, 50 mA step for CC
  • Certified USB power delivery 3.1.1.2 power brick
  • Feedback loops: constant current and constant voltage
  • Protections: brown out, over current protection, over temperature protection,over voltage protection, under voltage protection

Typical applications

  • USB-PD

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQ
(%)
DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
VersionEndurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
Pitch
(mm)
Ø D
(mm)
Samples
885012205055SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)100 pF ±10% 50 0402 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012005063SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)220 pF ±5% 50 0402 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012205050SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)10 nF ±10% 25 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012205052SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)22 nF ±10% 25 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012206120SPEC
6 files WCAP-CSGP MLCCs 100 V(DC)100 nF ±10% 100 0603 -55 °C up to +125 °C 51 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel -55 °C up to +125 °C
885012205085SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)100 nF ±10% 25 0402 -55 °C up to +125 °C 105 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012105012SPEC
8 files WCAP-CSGP MLCCs 10 V(DC)1 µF ±20% 10 0402 -55 °C up to +85 °C 150.05 GΩ X5R Class II 1 0.5 0.5 0.25 7" Tape & Reel -55 °C up to +85 °C
885012209071SPEC
6 files WCAP-CSGP MLCCs 100 V(DC)2.2 µF ±10% 100 1210 -55 °C up to +125 °C 50.05 GΩ X7R Class II 3.2 2.5 2.5 0.75 7" Tape & Reel -55 °C up to +125 °C
885012105008SPEC
5 files WCAP-CSGP MLCCs 6.3 V(DC)4.7 µF ±20% 6.3 0402 -55 °C up to +85 °C 100.02 GΩ X5R Class II 1 0.5 0.5 0.25 7" Tape & Reel -55 °C up to +85 °C
885012107018SPEC
7 files WCAP-CSGP MLCCs 25 V(DC)4.7 µF ±20% 25 0805 -55 °C up to +85 °C 100.02 GΩ X5R Class II 2 1.25 1.25 0.5 7" Tape & Reel
860021374027SPEC
6 files WCAP-ATG5 Aluminum Electrolytic Capacitors22 µF +0%/-40% 400 8.0 x 16.0 -25 °C up to +105 °C 15 16 Ammopack 2000 -25 °C up to +105 °C 200 264 3.5 8
744779100SPEC
8 files WE-TI Radial Leaded Wire Wound Inductor 6065 -40 °C up to +125 °C 6 6 6.5 10 1.85 2.1 0.05 28 Standard
750318810SPEC
2 files 26 26 17.32
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQ
(%)
DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
VersionEndurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
Pitch
(mm)
Ø D
(mm)
Samples