IC manufacturers STMicroelectronics

IC manufacturers (96)

STMicroelectronics SPIRIT1 | Demoboard STEVAL-IKR002V5

Low data rate, low power sub-1GHz transceiver

Overview

TopologyOther Topology
IC revision1

Description

The STEVAL-IKR002V5 development kit includes 2 RF daughterboards based on the SPIRIT1 low power, sub-GHz low data rate transceiver suitable for ISM bands and wireless M-BUS, and 2 motherboards based on the STM32L low power microcontroller to control the daughterboards.Each motherboard features a USB connector for PC GUI interaction and firmware updates. A JTAG connector allows the development of specific firmware on the microcontroller.

Features

  • 2 SPIRIT1 low power, sub-GHz RF transceiver daughterboards tuned for the 915 MHz band
  • 2 STM32L microcontroller-based motherboards
  • Suitable for wireless M-BUS systems
  • Associated SPIRIT1 software development kit with documentation, STM32L firmware and GUI
  • Debug connector
  • USB interface
  • Modulation schemes: 2-FSK, GFSK, MSK, GMSK, OOK, and ASK
  • Air data rate from 1 to 500 kbps
  • Very low power consumption (9 mA RX and 21 mA TX at +11 dBm)
  • Excellent performance of receiver sensitivity (up to -120 dBm)
  • Low duty cycle RX/TX operation mode
  • Automatic acknowledgment, retransmission, and timeout protocol engine
  • AES 128-bit encryption co-processor
  • SPI interface for microcontroller
  • RoHS compliant

Typical applications

  • AMR (automatic meter reading) / WSN (wireless sensors network) / Point-to-point wireless link
  • Home and building automation / Wireless fire and security alarm systems
  • Industrial monitoring and control

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(mA)
Q
(%)
fres
(MHz)
MountZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
74476402SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

8 files WE-GF SMT Wire Wound Inductor 2.2 320 30 100 SMT 1
74279206SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 2000 SMT 30 55 1000 MHz 3000 0.025 High Current
Order Code Data­sheet Simu­lation
74476402SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

74279206SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(mA)
Q
(%)
fres
(MHz)
MountZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples