IC manufacturers STMicroelectronics

IC manufacturers (96)

STMicroelectronics SPC58EE84E7 | Demoboard STEVAL-TTM004V1

5 kW low voltage high current inverter for automotive motor control applications

Overview

TopologyOther Topology
Input voltage48 V

Description

Waiting for updated information online!!The STEVAL-TTM001V1 evaluation kit is designed to demonstrate the highly efficient ST automotive-grade 100 V STripFET F7 series Power MOSFETs and BLDC motordriver IC operating in typical automotive low voltage (car battery up to 48 V), high current motor control applications.The kit has two boards to sense and condition currents and a driver board with a programmable L9907 FET driver with full diagnostics to manage all 36 STH315N10F7 Power MOSFETs on a separate power board also included in the kit.The driver board also includes an ST motor control connector to interface with any compatible ST motor control board (not included in the kit), and various other connectors and jumpers for monitoring and protection, motor position feedbackinformation, and auxiliary power.

Features

  • Low voltage, high current inverter kit with the following boards (not available separately)
  • Power board with the following features:– insulated metal substrate (IMS) for efficient cooling– hosts 36 STH315N10F7 power MOSFETs in the H²PAK-6 (6 switch) package– Decoupling gate resistors (2.2 Ω)– 3-shunt resistors ground referred for current sensing (optional)– 3 NTCs for thermal protection
  • Driver board with the following features:– Based on L9907 three phase gate driver AEC-Q100 qualified– 34-pin Motor Control connector– Full diagnostic via SPI– Current sense amplifiers– overvoltage, undervoltage and overcurrent with VDS drop monitoring, overtemperature and shutdown– Programmable gate current capability
  • Bulk capacitor board
  • Current sensing board

Typical applications

  • 3-phase BLDC Motor Control

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IR
(mA)
ISAT
(A)
fres
(MHz)
VersionZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypeZ @ 1 GHz
(Ω)
Samples
885012206063SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)4.7 nF ±10% 25 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012206075SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)470 nF ±10% 25 0603 -55 °C up to +125 °C 101.1 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012206052SPEC
8 files WCAP-CSGP MLCCs 16 V(DC)1 µF ±10% 16 0603 -55 °C up to +125 °C 100.1 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012106012SPEC
8 files WCAP-CSGP MLCCs 10 V(DC)4.7 µF ±20% 10 0603 -55 °C up to +85 °C 100.02 GΩ X5R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012107014SPEC
8 files WCAP-CSGP MLCCs 16 V(DC)10 µF ±20% 16 0805 -55 °C up to +85 °C 100.01 GΩ X5R Class II 2 1.25 1.25 0.5 7" Tape & Reel
742792625SPEC
8 files WE-CBF SMT EMI Suppression Ferrite Bead 0603 -55 °C up to +125 °C 1.6 0.8 0.8 0.3 1500 SMT 120 180 400 MHz 2000 0.05 High Current 146
742863160SPEC
7 files WE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency) 0603 -55 °C up to +125 °C 1.6 0.8 0.8 0.3 400 SMT 600 950 600 MHz 500 0.35 High Current 800
744787082SPEC
8 files WE-PD2SR Power Inductor 7845 -40 °C up to +125 °C 7.8 7 4.8 8.2 2700 2.8 28 SMT 0.039
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IR
(mA)
ISAT
(A)
fres
(MHz)
VersionZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypeZ @ 1 GHz
(Ω)
Samples